Your browser is out of date.

You are currently using Internet Explorer 7/8/9, which is not supported by our site. For the best experience, please use one of the latest browsers.

  • Chrome
  • Firefox
  • Internet Explorer Edge
  • Safari
Select Currency:

SPIROL offers custom Pre-Assembled Disc Springs Stacks constructed to meet your specific application requirements. Stack options may include stocked or custom-made Disc Springs, multiple lubrication options (if needed), customized packaging such as shrink wrap or tubing, and a choice of shipping containers to meet technical and commercial expectations. SPIROL also offers complimentary Application Engineering to help design the Disc Spring Stack and select the best packaging for your needs.

Pre-Assembled Disc Spring Stacks offers a host of benefits for manufacturers. Since the Disc Spring Stacks are delivered to the production line as a pre-assembled unit, the need for in-house construction and the subsequent quality check of the stack are eliminated. This significantly decreases overall production time for each assembly. Equally as important, Pre-Assembled Disc Spring Stacks ensure the proper stack configuration and thus performance of the stack within the final assembly. This eliminates costly reworks, avoids recalls and warrantee costs, and preserves overall brand reputation.

If the Disc Spring Stack is already designed, please provide your information here.

Request Engineering Support
If you would like application assistance on how to properly design you Disc Spring Stack, please provide your information here.