The most common application for SPIROL’s tubular Spacer is when it is used to separate two components from each other by a distance equal to the length of the Spacer. SPIROL’s Spacers are designed for a clearance fit around a standard size screw or bolt that typically passes through the inner diameter (ID) of the Spacer to retain the assembly together.
SPIROL’s SP100 Standard Wall Spacer has a thinner wall compared to the SP150 Heavy Wall Spacer, and thus is typically used for lighter duty applications where clamp loads are low and a larger bearing surface is not required for the mating material. In other light duty applications, rather than using a bolt through the ID to secure the assembly, both ends of the tubular Spacer can be flared to capture the mating materials.
The standard offering for SPIROL’s SP100 Standard Wall inch Spacers accommodates screw and bolt diameters ranging in size from #4 - .750” (3/4) in lengths up to 4” - depending on the specific diameter.
Please select from the standard offering below. In addition to being able to purchase SPIROL’s SP100 Standard Wall Spacers online, you are also able to view or download 2D drawings and 3D models of our tubular Spacers. Simply select the item you want, then view or download the 2D drawing / 3D model in the required format.
If you don’t see what you are looking for in our standard offering (including size, material, finish, quantity, etc.), please feel free to configure your custom Spacer requirements!. Due to SPIROL’s proprietary manufacturing method, any intermediate length can be made without special tooling.
If you have a high volume inquiry, or if you would like complimentary Application Engineering assistance , please feel free to contact SPIROL directly at info@spirol.com or call any one of our global offices.
Nominal ID
- #10
- #4
- #6
- #8
- .250
- .312
- .375
- .437
- .500
- .625
- .750
Length (in)
- .187
- .250
- .312
- .375
- .437
- .500
- .562
- .625
- .687
- .750
- .812
- .875
- .937
- 1.000
- 1.125
- 1.250
- 1.375
- 1.500
- 1.625
- 1.750
- 1.875
- 2.000
- 2.250
- 2.500
- 2.750
- 3.000
- 3.250
- 3.500
- 3.750
- 4.000
Material Type
- Low Carbon Steel
Finish
- ArmorGalv®
- Plain/Oiled
Item # |
Units per Box |
Duty |
Nominal ID |
Length |
OD Ref |
Material Type |
Finish |
Price per Box |
|---|---|---|---|---|---|---|---|---|
| 23302 | Units per Box N/A 50 | Duty N/A Standard Wall | Nominal ID N/A .437 | Length N/A 3.500 in | OD Ref N/A .552 in | Material Type N/A Low Carbon Steel | Finish N/A Plain/Oiled | QUOTE |
| 23739 | Units per Box N/A 250 | Duty N/A Standard Wall | Nominal ID N/A #6 | Length N/A .312 in | OD Ref N/A .189 in | Material Type N/A Low Carbon Steel | Finish N/A Plain/Oiled | £58.46 |
| 25698 | Units per Box N/A 150 | Duty N/A Standard Wall | Nominal ID N/A .437 | Length N/A .437 in | OD Ref N/A .552 in | Material Type N/A Low Carbon Steel | Finish N/A Plain/Oiled | QUOTE |
| 28609 | Units per Box N/A 50 | Duty N/A Standard Wall | Nominal ID N/A .437 | Length N/A 2.250 in | OD Ref N/A .552 in | Material Type N/A Low Carbon Steel | Finish N/A Plain/Oiled | QUOTE |
| 33787 | Units per Box N/A 25 | Duty N/A Standard Wall | Nominal ID N/A .625 | Length N/A 4.000 in | OD Ref N/A .791 in | Material Type N/A Low Carbon Steel | Finish N/A Plain/Oiled | QUOTE |
| 33914 | Units per Box N/A 250 | Duty N/A Standard Wall | Nominal ID N/A #4 | Length N/A .187 in | OD Ref N/A .163 in | Material Type N/A Low Carbon Steel | Finish N/A Plain/Oiled | QUOTE |
| 40479 | Units per Box N/A 250 | Duty N/A Standard Wall | Nominal ID N/A #4 | Length N/A .625 in | OD Ref N/A .163 in | Material Type N/A Low Carbon Steel | Finish N/A Plain/Oiled | £63.30 |
| 41362 | Units per Box N/A 75 | Duty N/A Standard Wall | Nominal ID N/A .500 | Length N/A .687 in | OD Ref N/A .646 in | Material Type N/A Low Carbon Steel | Finish N/A Plain/Oiled | QUOTE |
| 44852 | Units per Box N/A 200 | Duty N/A Standard Wall | Nominal ID N/A .312 | Length N/A .562 in | OD Ref N/A .411 in | Material Type N/A Low Carbon Steel | Finish N/A Plain/Oiled | QUOTE |
| 53100 | Units per Box N/A 75 | Duty N/A Standard Wall | Nominal ID N/A .437 | Length N/A 1.875 in | OD Ref N/A .552 in | Material Type N/A Low Carbon Steel | Finish N/A Plain/Oiled | QUOTE |
| 60023 | Units per Box N/A 250 | Duty N/A Standard Wall | Nominal ID N/A #4 | Length N/A .250 in | OD Ref N/A .163 in | Material Type N/A Low Carbon Steel | Finish N/A Plain/Oiled | £57.24 |
| 60034 | Units per Box N/A 250 | Duty N/A Standard Wall | Nominal ID N/A #4 | Length N/A .375 in | OD Ref N/A .163 in | Material Type N/A Low Carbon Steel | Finish N/A Plain/Oiled | £59.26 |
| 60037 | Units per Box N/A 250 | Duty N/A Standard Wall | Nominal ID N/A #4 | Length N/A .437 in | OD Ref N/A .163 in | Material Type N/A Low Carbon Steel | Finish N/A Plain/Oiled | £60.27 |
| 60041 | Units per Box N/A 250 | Duty N/A Standard Wall | Nominal ID N/A #4 | Length N/A .500 in | OD Ref N/A .163 in | Material Type N/A Low Carbon Steel | Finish N/A Plain/Oiled | £61.28 |
| 60047 | Units per Box N/A 250 | Duty N/A Standard Wall | Nominal ID N/A #4 | Length N/A .562 in | OD Ref N/A .163 in | Material Type N/A Low Carbon Steel | Finish N/A Plain/Oiled | QUOTE |
| 60053 | Units per Box N/A 200 | Duty N/A Standard Wall | Nominal ID N/A #4 | Length N/A .687 in | OD Ref N/A .163 in | Material Type N/A Low Carbon Steel | Finish N/A Plain/Oiled | QUOTE |
| 60057 | Units per Box N/A 200 | Duty N/A Standard Wall | Nominal ID N/A #4 | Length N/A .750 in | OD Ref N/A .163 in | Material Type N/A Low Carbon Steel | Finish N/A Plain/Oiled | £52.26 |
| 60068 | Units per Box N/A 200 | Duty N/A Standard Wall | Nominal ID N/A #4 | Length N/A 1.000 in | OD Ref N/A .163 in | Material Type N/A Low Carbon Steel | Finish N/A Plain/Oiled | £55.49 |
| 60077 | Units per Box N/A 200 | Duty N/A Standard Wall | Nominal ID N/A #4 | Length N/A 1.250 in | OD Ref N/A .163 in | Material Type N/A Low Carbon Steel | Finish N/A Plain/Oiled | £58.73 |
| 60100 | Units per Box N/A 250 | Duty N/A Standard Wall | Nominal ID N/A #6 | Length N/A .250 in | OD Ref N/A .189 in | Material Type N/A Low Carbon Steel | Finish N/A Plain/Oiled | £57.41 |
| 60111 | Units per Box N/A 250 | Duty N/A Standard Wall | Nominal ID N/A #6 | Length N/A .375 in | OD Ref N/A .189 in | Material Type N/A Low Carbon Steel | Finish N/A Plain/Oiled | £59.52 |
| 60119 | Units per Box N/A 250 | Duty N/A Standard Wall | Nominal ID N/A #6 | Length N/A .437 in | OD Ref N/A .189 in | Material Type N/A Low Carbon Steel | Finish N/A Plain/Oiled | £60.57 |
| 60122 | Units per Box N/A 250 | Duty N/A Standard Wall | Nominal ID N/A #6 | Length N/A .500 in | OD Ref N/A .189 in | Material Type N/A Low Carbon Steel | Finish N/A Plain/Oiled | £61.63 |
| 60127 | Units per Box N/A 250 | Duty N/A Standard Wall | Nominal ID N/A #6 | Length N/A .562 in | OD Ref N/A .189 in | Material Type N/A Low Carbon Steel | Finish N/A Plain/Oiled | QUOTE |
| 60132 | Units per Box N/A 200 | Duty N/A Standard Wall | Nominal ID N/A #6 | Length N/A .625 in | OD Ref N/A .189 in | Material Type N/A Low Carbon Steel | Finish N/A Plain/Oiled | £50.99 |







