In addition to SPIROL’s Standard Metric Slotted Pins, SPIROL offers a standard line of ISO 8752 Slotted Spring Pins to meet the market demand for these pins. SPIROL offers Slotted Spring Pins manufactured to the ISO 8752 specification in diameters ranging from 2mm to 12mm in both high carbon steel and nickel (austenitic) stainless steel in plain finish. SPIROL does not offer ISO 8752 pins with zinc plating due to the propensity for ISO 8752 pins to interlock during the plating process.
In addition to being able to purchase or request a quote for SPIROL’s standard ISO 8752 Slotted, Heavy Duty Pins online, you are also able to view or download 2D Sales drawings and 3D models. Simply select the part you want and scroll to the bottom of the page to download the 2D drawing / 3D model in the required format.
If you want to learn more about the advantages of SPIROL’s Standard Slotted Pins over the ISO 8752 pins, please contact SPIROL directly at info@spirol.com or call any one of our global offices.
Please select from our standard sizes of ISO 8752 Slotted Pins below. Different quantities and custom sizes can be requested by requesting a quote through the online configurator, or feel free to contact SPIROL directly!
Nominal Dia (mm)
- 2
- 2.5
- 3
- 3.5
- 4
- 4.5
- 5
- 6
- 8
- 10
- 12
Length (mm)
- 4
- 5
- 6
- 8
- 10
- 12
- 14
- 16
- 18
- 20
- 22
- 24
- 26
- 28
- 30
- 32
- 35
- 40
- 45
- 50
- 55
- 60
- 65
- 70
- 75
- 80
- 85
- 90
- 95
- 100
Material Type
- High Carbon Steel
- Nickel Stainless Steel
Material Grade
-
UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248) -
UNS S30200 / S30400
X10CrNi18-8 (1.4310)
Finish
- Plain
- Plain, Oiled
Item # |
Units per Box |
Nominal Dia |
Length (L) |
Material Type |
Material Grade |
Finish |
Heat Treatment |
Price per Box |
|---|---|---|---|---|---|---|---|---|
| 11920500 | Units per Box N/A 1 | Nominal Dia N/A 2 mm | Length (L) N/A 5 mm | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Plain, Oiled | Heat Treatment N/A HV 420-520 | QUOTE |
| 11920600 | Units per Box N/A 1000 | Nominal Dia N/A 2 mm | Length (L) N/A 6 mm | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Plain, Oiled | Heat Treatment N/A HV 420-520 | QUOTE |
| 11920800 | Units per Box N/A 1000 | Nominal Dia N/A 2 mm | Length (L) N/A 8 mm | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Plain, Oiled | Heat Treatment N/A HV 420-520 | QUOTE |
| 119201000 | Units per Box N/A 1000 | Nominal Dia N/A 2 mm | Length (L) N/A 10 mm | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Plain, Oiled | Heat Treatment N/A HV 420-520 | QUOTE |
| 119201200 | Units per Box N/A 1000 | Nominal Dia N/A 2 mm | Length (L) N/A 12 mm | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Plain, Oiled | Heat Treatment N/A HV 420-520 | QUOTE |
| 119201400 | Units per Box N/A 1000 | Nominal Dia N/A 2 mm | Length (L) N/A 14 mm | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Plain, Oiled | Heat Treatment N/A HV 420-520 | QUOTE |
| 119201600 | Units per Box N/A 1000 | Nominal Dia N/A 2 mm | Length (L) N/A 16 mm | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Plain, Oiled | Heat Treatment N/A HV 420-520 | QUOTE |
| 119201800 | Units per Box N/A 1000 | Nominal Dia N/A 2 mm | Length (L) N/A 18 mm | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Plain, Oiled | Heat Treatment N/A HV 420-520 | QUOTE |
| 119202000 | Units per Box N/A 1000 | Nominal Dia N/A 2 mm | Length (L) N/A 20 mm | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Plain, Oiled | Heat Treatment N/A HV 420-520 | QUOTE |
| 119202200 | Units per Box N/A 1000 | Nominal Dia N/A 2 mm | Length (L) N/A 22 mm | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Plain, Oiled | Heat Treatment N/A HV 420-520 | QUOTE |
| 119202400 | Units per Box N/A 1000 | Nominal Dia N/A 2 mm | Length (L) N/A 24 mm | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Plain, Oiled | Heat Treatment N/A HV 420-520 | QUOTE |
| 119202600 | Units per Box N/A 1000 | Nominal Dia N/A 2 mm | Length (L) N/A 26 mm | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Plain, Oiled | Heat Treatment N/A HV 420-520 | QUOTE |
| 119202800 | Units per Box N/A 1000 | Nominal Dia N/A 2 mm | Length (L) N/A 28 mm | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Plain, Oiled | Heat Treatment N/A HV 420-520 | QUOTE |
| 119203000 | Units per Box N/A 1000 | Nominal Dia N/A 2 mm | Length (L) N/A 30 mm | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Plain, Oiled | Heat Treatment N/A HV 420-520 | QUOTE |
| 11925600 | Units per Box N/A 1000 | Nominal Dia N/A 2.5 mm | Length (L) N/A 6 mm | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Plain, Oiled | Heat Treatment N/A HV 420-520 | £27.62 |
| 11925800 | Units per Box N/A 1000 | Nominal Dia N/A 2.5 mm | Length (L) N/A 8 mm | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Plain, Oiled | Heat Treatment N/A HV 420-520 | £28.76 |
| 119251000 | Units per Box N/A 1000 | Nominal Dia N/A 2.5 mm | Length (L) N/A 10 mm | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Plain, Oiled | Heat Treatment N/A HV 420-520 | £27.29 |
| 119251200 | Units per Box N/A 1000 | Nominal Dia N/A 2.5 mm | Length (L) N/A 12 mm | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Plain, Oiled | Heat Treatment N/A HV 420-520 | £27.61 |
| 119251400 | Units per Box N/A 1000 | Nominal Dia N/A 2.5 mm | Length (L) N/A 14 mm | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Plain, Oiled | Heat Treatment N/A HV 420-520 | £27.93 |
| 119251600 | Units per Box N/A 1000 | Nominal Dia N/A 2.5 mm | Length (L) N/A 16 mm | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Plain, Oiled | Heat Treatment N/A HV 420-520 | £28.25 |
| 119251800 | Units per Box N/A 1000 | Nominal Dia N/A 2.5 mm | Length (L) N/A 18 mm | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Plain, Oiled | Heat Treatment N/A HV 420-520 | £28.68 |
| 119252000 | Units per Box N/A 1000 | Nominal Dia N/A 2.5 mm | Length (L) N/A 20 mm | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Plain, Oiled | Heat Treatment N/A HV 420-520 | £29.91 |
| 119252200 | Units per Box N/A 1000 | Nominal Dia N/A 2.5 mm | Length (L) N/A 22 mm | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Plain, Oiled | Heat Treatment N/A HV 420-520 | £30.77 |
| 119252400 | Units per Box N/A 1000 | Nominal Dia N/A 2.5 mm | Length (L) N/A 24 mm | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Plain, Oiled | Heat Treatment N/A HV 420-520 | £33.17 |
| 119252600 | Units per Box N/A 1000 | Nominal Dia N/A 2.5 mm | Length (L) N/A 26 mm | Material Type N/A High Carbon Steel |
Material Grade
N/A
UNS G10700 / G10740 C67S (1.1231) / C75S (1.1248) |
Finish N/A Plain, Oiled | Heat Treatment N/A HV 420-520 | £34.06 |







