Series 50 Symmetrical Press-In (Straight Hole) Inserts - Metric
Series 50 & Series 51 Press-In Inserts - Metric
Press-In Inserts are designed to be pressed into the plastic hole without melting the plastic prior to installation. Press-In Inserts offer rapid installation with no specialized equipment and achieve good overall joint performance
SPIROL’s Series 50 Inserts are symmetrical with generous pilots. This series is available in thread sizes that range from M2 to M8.
If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!
Item # |
Units Per Package |
Supply Status |
Thread Size |
Overknurl Ø (A) |
Length (L) |
Material Type |
Finish |
Price per Box |
|---|---|---|---|---|---|---|---|---|
| 78163 | Units Per Package N/A 300 | Supply Status N/A Stocked | Thread Size N/A M2 x 0.4 | Overknurl Ø (A) N/A 3.40 mm | Length (L) N/A 3.18 mm | Material Type N/A Brass | Finish N/A Plain | £45.12 |
| 78165 | Units Per Package N/A 300 | Supply Status N/A Stocked | Thread Size N/A M2.5 x 0.45 | Overknurl Ø (A) N/A 4.19 mm | Length (L) N/A 3.56 mm | Material Type N/A Brass | Finish N/A Plain | £46.74 |
| 78168 | Units Per Package N/A 300 | Supply Status N/A Stocked | Thread Size N/A M3 x 0.5 | Overknurl Ø (A) N/A 4.19 mm | Length (L) N/A 3.56 mm | Material Type N/A Brass | Finish N/A Plain | £48.90 |
| 78169 | Units Per Package N/A 300 | Supply Status N/A Stocked | Thread Size N/A M3.5 x 0.6 | Overknurl Ø (A) N/A 4.98 mm | Length (L) N/A 3.81 mm | Material Type N/A Brass | Finish N/A Plain | £52.90 |
| 78171 | Units Per Package N/A 300 | Supply Status N/A Stocked | Thread Size N/A M4 x 0.7 | Overknurl Ø (A) N/A 5.77 mm | Length (L) N/A 4.70 mm | Material Type N/A Brass | Finish N/A Plain | £60.63 |
| 78173 | Units Per Package N/A 250 | Supply Status N/A Stocked | Thread Size N/A M5 x 0.8 | Overknurl Ø (A) N/A 6.58 mm | Length (L) N/A 6.35 mm | Material Type N/A Brass | Finish N/A Plain | £64.91 |
| 78174 | Units Per Package N/A 200 | Supply Status N/A Stocked | Thread Size N/A M6 x 1.0 | Overknurl Ø (A) N/A 8.15 mm | Length (L) N/A 7.92 mm | Material Type N/A Brass | Finish N/A Plain | £71.40 |
| 78178 | Units Per Package N/A 200 | Supply Status N/A Stocked | Thread Size N/A M8 x 1.25 | Overknurl Ø (A) N/A 9.75 mm | Length (L) N/A 9.53 mm | Material Type N/A Brass | Finish N/A Plain | £76.90 |







