The Series 20 Short Insert has the exact same body style as the Series 19 Short - with the addition of a head. The slightly tapered body is designed for use in straight holes to yield maximum performance with low radial stress. Seating and installation are facilitated with a pilot and a tapered knurl and groove design. The head provides more bearing surface for the mating component to prevent jack-out. The Series 20 Short Headed Insert is available in inch threads ranging from 2-56 up to ¼-20.
If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!
Item # |
Supply Status |
Units Per Package |
Thread Size |
Overknurl Ø (A) |
Head Ø (H) |
Length (L) |
Material Type |
Finish |
Price per Box |
|---|---|---|---|---|---|---|---|---|---|
| 151060 | Supply Status N/A Stocked | Units Per Package N/A 300 | Thread Size N/A 2-56 | Overknurl Ø (A) N/A .141 in | Head Ø (H) N/A .185 in | Length (L) N/A .125 in | Material Type N/A Brass | Finish N/A Plain | £48.34 |
| 150809 | Supply Status N/A Stocked | Units Per Package N/A 300 | Thread Size N/A 4-40 | Overknurl Ø (A) N/A .182 in | Head Ø (H) N/A .216 in | Length (L) N/A .140 in | Material Type N/A Brass | Finish N/A Plain | £49.76 |
| 150810 | Supply Status N/A Stocked | Units Per Package N/A 300 | Thread Size N/A 6-32 | Overknurl Ø (A) N/A .213 in | Head Ø (H) N/A .247 in | Length (L) N/A .150 in | Material Type N/A Brass | Finish N/A Plain | £62.66 |
| 150812 | Supply Status N/A Stocked | Units Per Package N/A 225 | Thread Size N/A 8-32 | Overknurl Ø (A) N/A .246 in | Head Ø (H) N/A .278 in | Length (L) N/A .185 in | Material Type N/A Brass | Finish N/A Plain | £57.32 |
| 150814 | Supply Status N/A Stocked | Units Per Package N/A 200 | Thread Size N/A 10-24 | Overknurl Ø (A) N/A .277 in | Head Ø (H) N/A .310 in | Length (L) N/A .250 in | Material Type N/A Brass | Finish N/A Plain | £64.84 |
| 150848 | Supply Status N/A Stocked | Units Per Package N/A 250 | Thread Size N/A 10-32 | Overknurl Ø (A) N/A .277 in | Head Ø (H) N/A .310 in | Length (L) N/A .250 in | Material Type N/A Brass | Finish N/A Plain | £81.05 |
| 150815 | Supply Status N/A Stocked | Units Per Package N/A 200 | Thread Size N/A 1/4-20 | Overknurl Ø (A) N/A .340 in | Head Ø (H) N/A .372 in | Length (L) N/A .312 in | Material Type N/A Brass | Finish N/A Plain | £87.66 |







