Series 14 Long Heat / Ultrasonic (Tapered Hole) Inserts - Inch
Inch Thread - Tapered Hole - Heat / Ultrasonic Inserts
The Series 14 Long Inserts are the longer version of the Series 14 Short Inserts to provide higher resistance to torque and pull-out. The Series 14 Long Insert is designed for use in tapered holes which facilitates proper seating and maximizes the surface contact between the Insert and hole wall prior to the application of heat or ultrasonic vibration. The Series 14 Long Insert is available in inch threads ranging from 2-56 up to 5/16-18.
If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!
Item # |
Supply Status |
Units Per Package |
Thread Size |
Overknurl Ø (A) |
Length (L) |
Material Type |
Finish |
Price per Box |
|---|---|---|---|---|---|---|---|---|
| 150798 | Supply Status N/A Stocked | Units Per Package N/A 250 | Thread Size N/A 2-56 | Overknurl Ø (A) N/A .141 in | Length (L) N/A .188 in | Material Type N/A Brass | Finish N/A Plain | £51.65 |
| 151061 | Supply Status N/A Stocked | Units Per Package N/A 250 | Thread Size N/A 4-40 | Overknurl Ø (A) N/A .174 in | Length (L) N/A .219 in | Material Type N/A Brass | Finish N/A Plain | £54.13 |
| 151062 | Supply Status N/A Stocked | Units Per Package N/A 250 | Thread Size N/A 6-32 | Overknurl Ø (A) N/A .221 in | Length (L) N/A .250 in | Material Type N/A Brass | Finish N/A Plain | £57.79 |
| 151063 | Supply Status N/A Stocked | Units Per Package N/A 250 | Thread Size N/A 8-32 | Overknurl Ø (A) N/A .249 in | Length (L) N/A .312 in | Material Type N/A Brass | Finish N/A Plain | £69.99 |
| 151064 | Supply Status N/A Stocked | Units Per Package N/A 200 | Thread Size N/A 10-24 | Overknurl Ø (A) N/A .297 in | Length (L) N/A .375 in | Material Type N/A Brass | Finish N/A Plain | £76.19 |
| 151065 | Supply Status N/A Stocked | Units Per Package N/A 200 | Thread Size N/A 10-32 | Overknurl Ø (A) N/A .297 in | Length (L) N/A .375 in | Material Type N/A Brass | Finish N/A Plain | £76.19 |
| 151066 | Supply Status N/A Stocked | Units Per Package N/A 150 | Thread Size N/A 1/4-20 | Overknurl Ø (A) N/A .378 in | Length (L) N/A .500 in | Material Type N/A Brass | Finish N/A Plain | £80.85 |
| 151067 | Supply Status N/A Stocked | Units Per Package N/A 150 | Thread Size N/A 5/16-18 | Overknurl Ø (A) N/A .469 in | Length (L) N/A .562 in | Material Type N/A Brass | Finish N/A Plain | £87.35 |







