SPIROL offers the full range of DIN EN 16983 (formerly DIN 2093) Group 1 and 2 Disc Springs in Series A, B, and C. In addition to the DIN specified sizes, SPIROL stocks its own standard sizes with outside diameters ranging from Ø8mm to Ø200mm. SPIROL Standard Disc Springs were designed around the standardized calculations of DIN EN 16984 (formerly DIN 2092), and meet all material, dimensional tolerance, and quality specifications as laid out in DIN EN 16983 (formerly DIN 2093) yet offer an expansion in the diameter and thickness combinations that are not included in the DIN standard. Standard materials include carbon steel and alloy steel, both finished with a protective coating of zinc phosphate and oil.
If you don’t see what you are looking for in our standard offering (including size, quantity, stacks, etc.), please feel free to Request a Quote or contact SPIROL directly for complimentary Application Engineering assistance!
Note: All pricing is based on small box quantities. Please contact SPIROL directly for high volume quotes!
External Diameter (mm)
- 8
- 10
- 12
- 12.5
- 14
- 15
- 16
- 18
- 20
- 22.5
- 23
- 25
- 28
- 31.5
- 34
- 35.5
- 40
- 45
- 50
- 56
- 60
- 63
- 70
- 71
- 80
- 90
- 100
- 112
- 125
- 140
- 160
- 180
- 200
External Diameter (in)
- .315
- .394
- .472
- .492
- .551
- .591
- .630
- .709
- .787
- .886
- .906
- .984
- 1.102
- 1.240
- 1.339
- 1.398
- 1.575
- 1.772
- 1.969
- 2.205
- 2.362
- 2.480
- 2.756
- 2.795
- 3.150
- 3.543
- 3.937
- 4.409
- 4.921
- 5.512
- 6.300
- 7.087
- 7.874
Internal Diameter (mm)
- 3.2
- 4.2
- 5.2
- 6.2
- 7.2
- 8.2
- 9.2
- 10.2
- 11.2
- 12.2
- 12.3
- 14.2
- 14.3
- 16.3
- 18.3
- 18.4
- 20.4
- 20.5
- 22.4
- 24.4
- 25.4
- 25.5
- 28.5
- 30.5
- 31
- 35.5
- 36
- 41
- 46
- 51
- 57
- 64
- 72
- 82
- 92
- 102
Internal Diameter (in)
- .126
- .165
- .205
- .244
- .283
- .323
- .362
- .402
- .441
- .480
- .484
- .559
- .563
- .642
- .720
- .724
- .803
- .807
- .882
- .961
- 1.000
- 1.004
- 1.122
- 1.201
- 1.220
- 1.398
- 1.417
- 1.614
- 1.811
- 2.008
- 2.244
- 2.520
- 2.835
- 3.228
- 3.622
- 4.016
Material Thickness (mm)
- 0.2
- 0.25
- 0.3
- 0.35
- 0.4
- 0.45
- 0.5
- 0.6
- 0.7
- 0.8
- 0.9
- 1
- 1.1
- 1.25
- 1.5
- 1.75
- 1.8
- 2
- 2.25
- 2.5
- 2.7
- 3
- 3.5
- 3.8
- 4
- 4.3
- 4.8
- 5
- 5.5
- 6
Material Thickness (in)
- .008
- .010
- .012
- .014
- .016
- .018
- .020
- .024
- .028
- .031
- .035
- .039
- .043
- .049
- .059
- .069
- .071
- .079
- .089
- .098
- .106
- .118
- .138
- .150
- .157
- .169
- .189
- .197
- .216
- .236
Material Type
- Alloy Steel
- High Carbon Steel
Item # |
Units per Box |
DIN EN Series |
Bolt Size |
External Diameter (De) |
Internal Diameter (Di) |
Material Thickness (t) |
Free Height (lo) |
Free Cone Height (ho) |
Material Type |
Finish |
Price per Box |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 660000 | Units per Box N/A 500 | DIN EN Series N/A N/A | Bolt Size N/A M3 |
External Diameter (De)
N/A
8 mm [.315 in] |
Internal Diameter (Di)
N/A
3.2 mm [.126 in] |
Material Thickness (t)
N/A
0.2 mm [.008 in] |
Free Height (lo)
N/A
0.4 mm [.015 in] |
Free Cone Height (ho)
N/A
0.2 mm [.007 in] |
Material Type N/A High Carbon Steel | Finish N/A Phosphate and Oil | £102.21 |
| 660001 | Units per Box N/A 500 | DIN EN Series N/A N/A | Bolt Size N/A M3 |
External Diameter (De)
N/A
8 mm [.315 in] |
Internal Diameter (Di)
N/A
3.2 mm [.126 in] |
Material Thickness (t)
N/A
0.3 mm [.012 in] |
Free Height (lo)
N/A
0.55 mm [.022 in] |
Free Cone Height (ho)
N/A
0.25 mm [.010 in] |
Material Type N/A High Carbon Steel | Finish N/A Phosphate and Oil | £102.21 |
| 660002 | Units per Box N/A 500 | DIN EN Series N/A N/A | Bolt Size N/A M3 |
External Diameter (De)
N/A
8 mm [.315 in] |
Internal Diameter (Di)
N/A
3.2 mm [.126 in] |
Material Thickness (t)
N/A
0.4 mm [.016 in] |
Free Height (lo)
N/A
0.6 mm [.024 in] |
Free Cone Height (ho)
N/A
0.2 mm [.008 in] |
Material Type N/A High Carbon Steel | Finish N/A Phosphate and Oil | £102.21 |
| 660003 | Units per Box N/A 450 | DIN EN Series N/A N/A | Bolt Size N/A M3 |
External Diameter (De)
N/A
8 mm [.315 in] |
Internal Diameter (Di)
N/A
3.2 mm [.126 in] |
Material Thickness (t)
N/A
0.5 mm [.020 in] |
Free Height (lo)
N/A
0.7 mm [.028 in] |
Free Cone Height (ho)
N/A
0.2 mm [.008 in] |
Material Type N/A High Carbon Steel | Finish N/A Phosphate and Oil | £102.81 |
| 660004 | Units per Box N/A 500 | DIN EN Series N/A C | Bolt Size N/A M4 |
External Diameter (De)
N/A
8 mm [.315 in] |
Internal Diameter (Di)
N/A
4.2 mm [.165 in] |
Material Thickness (t)
N/A
0.2 mm [.008 in] |
Free Height (lo)
N/A
0.45 mm [.018 in] |
Free Cone Height (ho)
N/A
0.25 mm [.010 in] |
Material Type N/A High Carbon Steel | Finish N/A Phosphate and Oil | £99.05 |
| 660005 | Units per Box N/A 500 | DIN EN Series N/A B | Bolt Size N/A M4 |
External Diameter (De)
N/A
8 mm [.315 in] |
Internal Diameter (Di)
N/A
4.2 mm [.165 in] |
Material Thickness (t)
N/A
0.3 mm [.012 in] |
Free Height (lo)
N/A
0.55 mm [.022 in] |
Free Cone Height (ho)
N/A
0.25 mm [.010 in] |
Material Type N/A High Carbon Steel | Finish N/A Phosphate and Oil | £102.21 |
| 660006 | Units per Box N/A 500 | DIN EN Series N/A A | Bolt Size N/A M4 |
External Diameter (De)
N/A
8 mm [.315 in] |
Internal Diameter (Di)
N/A
4.2 mm [.165 in] |
Material Thickness (t)
N/A
0.4 mm [.016 in] |
Free Height (lo)
N/A
0.6 mm [.024 in] |
Free Cone Height (ho)
N/A
0.2 mm [.008 in] |
Material Type N/A High Carbon Steel | Finish N/A Phosphate and Oil | £102.21 |
| 660007 | Units per Box N/A 500 | DIN EN Series N/A N/A | Bolt Size N/A M3 |
External Diameter (De)
N/A
10 mm [.394 in] |
Internal Diameter (Di)
N/A
3.2 mm [.126 in] |
Material Thickness (t)
N/A
0.3 mm [.012 in] |
Free Height (lo)
N/A
0.65 mm [.026 in] |
Free Cone Height (ho)
N/A
0.35 mm [.014 in] |
Material Type N/A High Carbon Steel | Finish N/A Phosphate and Oil | £102.21 |
| 660008 | Units per Box N/A 400 | DIN EN Series N/A N/A | Bolt Size N/A M3 |
External Diameter (De)
N/A
10 mm [.394 in] |
Internal Diameter (Di)
N/A
3.2 mm [.126 in] |
Material Thickness (t)
N/A
0.5 mm [.020 in] |
Free Height (lo)
N/A
0.85 mm [.033 in] |
Free Cone Height (ho)
N/A
0.35 mm [.013 in] |
Material Type N/A High Carbon Steel | Finish N/A Phosphate and Oil | £92.42 |
| 660009 | Units per Box N/A 400 | DIN EN Series N/A N/A | Bolt Size N/A M4 |
External Diameter (De)
N/A
10 mm [.394 in] |
Internal Diameter (Di)
N/A
4.2 mm [.165 in] |
Material Thickness (t)
N/A
0.4 mm [.016 in] |
Free Height (lo)
N/A
0.7 mm [.028 in] |
Free Cone Height (ho)
N/A
0.3 mm [.012 in] |
Material Type N/A High Carbon Steel | Finish N/A Phosphate and Oil | £89.50 |
| 660010 | Units per Box N/A 400 | DIN EN Series N/A N/A | Bolt Size N/A M4 |
External Diameter (De)
N/A
10 mm [.394 in] |
Internal Diameter (Di)
N/A
4.2 mm [.165 in] |
Material Thickness (t)
N/A
0.5 mm [.020 in] |
Free Height (lo)
N/A
0.75 mm [.030 in] |
Free Cone Height (ho)
N/A
0.25 mm [.010 in] |
Material Type N/A High Carbon Steel | Finish N/A Phosphate and Oil | £98.28 |
| 660011 | Units per Box N/A 400 | DIN EN Series N/A N/A | Bolt Size N/A M4 |
External Diameter (De)
N/A
10 mm [.394 in] |
Internal Diameter (Di)
N/A
4.2 mm [.165 in] |
Material Thickness (t)
N/A
0.6 mm [.024 in] |
Free Height (lo)
N/A
0.85 mm [.033 in] |
Free Cone Height (ho)
N/A
0.25 mm [.009 in] |
Material Type N/A High Carbon Steel | Finish N/A Phosphate and Oil | £98.28 |
| 660012 | Units per Box N/A 500 | DIN EN Series N/A C | Bolt Size N/A M5 |
External Diameter (De)
N/A
10 mm [.394 in] |
Internal Diameter (Di)
N/A
5.2 mm [.205 in] |
Material Thickness (t)
N/A
0.25 mm [.010 in] |
Free Height (lo)
N/A
0.55 mm [.022 in] |
Free Cone Height (ho)
N/A
0.3 mm [.012 in] |
Material Type N/A High Carbon Steel | Finish N/A Phosphate and Oil | £99.05 |
| 660013 | Units per Box N/A 500 | DIN EN Series N/A B | Bolt Size N/A M5 |
External Diameter (De)
N/A
10 mm [.394 in] |
Internal Diameter (Di)
N/A
5.2 mm [.205 in] |
Material Thickness (t)
N/A
0.4 mm [.016 in] |
Free Height (lo)
N/A
0.7 mm [.028 in] |
Free Cone Height (ho)
N/A
0.3 mm [.012 in] |
Material Type N/A High Carbon Steel | Finish N/A Phosphate and Oil | £102.21 |
| 660014 | Units per Box N/A 400 | DIN EN Series N/A A | Bolt Size N/A M5 |
External Diameter (De)
N/A
10 mm [.394 in] |
Internal Diameter (Di)
N/A
5.2 mm [.205 in] |
Material Thickness (t)
N/A
0.5 mm [.020 in] |
Free Height (lo)
N/A
0.75 mm [.030 in] |
Free Cone Height (ho)
N/A
0.25 mm [.010 in] |
Material Type N/A High Carbon Steel | Finish N/A Phosphate and Oil | £92.42 |
| 660015 | Units per Box N/A 350 | DIN EN Series N/A N/A | Bolt Size N/A M4 |
External Diameter (De)
N/A
12 mm [.472 in] |
Internal Diameter (Di)
N/A
4.2 mm [.165 in] |
Material Thickness (t)
N/A
0.4 mm [.016 in] |
Free Height (lo)
N/A
0.8 mm [.031 in] |
Free Cone Height (ho)
N/A
0.4 mm [.015 in] |
Material Type N/A High Carbon Steel | Finish N/A Phosphate and Oil | £99.52 |
| 660016 | Units per Box N/A 300 | DIN EN Series N/A N/A | Bolt Size N/A M4 |
External Diameter (De)
N/A
12 mm [.472 in] |
Internal Diameter (Di)
N/A
4.2 mm [.165 in] |
Material Thickness (t)
N/A
0.5 mm [.020 in] |
Free Height (lo)
N/A
0.9 mm [.035 in] |
Free Cone Height (ho)
N/A
0.4 mm [.015 in] |
Material Type N/A High Carbon Steel | Finish N/A Phosphate and Oil | £91.03 |
| 660017 | Units per Box N/A 300 | DIN EN Series N/A N/A | Bolt Size N/A M5 |
External Diameter (De)
N/A
12 mm [.472 in] |
Internal Diameter (Di)
N/A
5.2 mm [.205 in] |
Material Thickness (t)
N/A
0.4 mm [.016 in] |
Free Height (lo)
N/A
0.8 mm [.031 in] |
Free Cone Height (ho)
N/A
0.4 mm [.015 in] |
Material Type N/A High Carbon Steel | Finish N/A Phosphate and Oil | £91.03 |
| 660018 | Units per Box N/A 300 | DIN EN Series N/A N/A | Bolt Size N/A M5 |
External Diameter (De)
N/A
12 mm [.472 in] |
Internal Diameter (Di)
N/A
5.2 mm [.205 in] |
Material Thickness (t)
N/A
0.5 mm [.020 in] |
Free Height (lo)
N/A
0.9 mm [.035 in] |
Free Cone Height (ho)
N/A
0.4 mm [.015 in] |
Material Type N/A High Carbon Steel | Finish N/A Phosphate and Oil | £91.03 |
| 660019 | Units per Box N/A 300 | DIN EN Series N/A N/A | Bolt Size N/A M5 |
External Diameter (De)
N/A
12 mm [.472 in] |
Internal Diameter (Di)
N/A
5.2 mm [.205 in] |
Material Thickness (t)
N/A
0.6 mm [.024 in] |
Free Height (lo)
N/A
0.95 mm [.037 in] |
Free Cone Height (ho)
N/A
0.35 mm [.013 in] |
Material Type N/A High Carbon Steel | Finish N/A Phosphate and Oil | £97.42 |
| 660020 | Units per Box N/A 300 | DIN EN Series N/A N/A | Bolt Size N/A M5 |
External Diameter (De)
N/A
12 mm [.472 in] |
Internal Diameter (Di)
N/A
5.2 mm [.205 in] |
Material Thickness (t)
N/A
0.8 mm [.031 in] |
Free Height (lo)
N/A
1.1 mm [.043 in] |
Free Cone Height (ho)
N/A
0.3 mm [.012 in] |
Material Type N/A High Carbon Steel | Finish N/A Phosphate and Oil | £97.42 |
| 660021 | Units per Box N/A 300 | DIN EN Series N/A N/A | Bolt Size N/A M6 |
External Diameter (De)
N/A
12 mm [.472 in] |
Internal Diameter (Di)
N/A
6.2 mm [.244 in] |
Material Thickness (t)
N/A
0.5 mm [.020 in] |
Free Height (lo)
N/A
0.85 mm [.033 in] |
Free Cone Height (ho)
N/A
0.35 mm [.013 in] |
Material Type N/A High Carbon Steel | Finish N/A Phosphate and Oil | £91.03 |
| 660022 | Units per Box N/A 300 | DIN EN Series N/A N/A | Bolt Size N/A M6 |
External Diameter (De)
N/A
12 mm [.472 in] |
Internal Diameter (Di)
N/A
6.2 mm [.244 in] |
Material Thickness (t)
N/A
0.6 mm [.024 in] |
Free Height (lo)
N/A
0.95 mm [.037 in] |
Free Cone Height (ho)
N/A
0.35 mm [.013 in] |
Material Type N/A High Carbon Steel | Finish N/A Phosphate and Oil | £95.12 |
| 660023 | Units per Box N/A 300 | DIN EN Series N/A N/A | Bolt Size N/A M6 |
External Diameter (De)
N/A
12 mm [.472 in] |
Internal Diameter (Di)
N/A
6.2 mm [.244 in] |
Material Thickness (t)
N/A
0.8 mm [.031 in] |
Free Height (lo)
N/A
1.1 mm [.043 in] |
Free Cone Height (ho)
N/A
0.3 mm [.012 in] |
Material Type N/A High Carbon Steel | Finish N/A Phosphate and Oil | £95.12 |
| 660024 | Units per Box N/A 300 | DIN EN Series N/A C | Bolt Size N/A M6 |
External Diameter (De)
N/A
12.5 mm [.492 in] |
Internal Diameter (Di)
N/A
6.2 mm [.244 in] |
Material Thickness (t)
N/A
0.35 mm [.014 in] |
Free Height (lo)
N/A
0.8 mm [.031 in] |
Free Cone Height (ho)
N/A
0.45 mm [.017 in] |
Material Type N/A High Carbon Steel | Finish N/A Phosphate and Oil | £82.35 |







