Your browser is out of date.

You are currently using Internet Explorer 7/8/9, which is not supported by our site. For the best experience, please use one of the latest browsers.

  • Chrome
  • Firefox
  • Internet Explorer Edge
  • Safari
Select Currency:

The Coiled Spring Pin was invented by SPIROL in 1948. SPIROL offers Coiled Pins in three duties, light, standard and heavy, to provide a variety of combinations of strength, flexibility and diameter to accommodate different host materials and applications. Standard duty (sometimes called “medium” duty) Coiled Spring Pins are generally recommended for use in nonferrous and mild steel assemblies and provide the optimum combination of strength and flexibility in these materials. Standard duty Coiled Pins are also preferred in hardened components when there is enough space to accommodate the larger diameter to withstand the applied force because of their ability to absorb shock and vibration.

SPIROL’s standard duty metric Coiled Spring Pins conform to ISO 8750 and ASME B18.8.3M. Ranging in diameter from 0.8mm up to 20mm, these standard duty Coiled Pins are offered in high carbon steel, 6150 alloy steel, 302/304 nickel (austenitic) stainless steel and 420 chrome (martensitic) stainless steel.

In addition to being able to purchase SPIROL’s standard Coiled Spring Pins online, you are also able to view or download 2D Sales Drawings and 3D models of all Coiled Pins. Simply select the part you want and scroll to the bottom of the page to download the drawing in the required format.

Different quantities, custom sizes, special materials and finishes can be requested by contacting SPIROL directly at info@spirol.com, calling any one of our global offices or by requesting a quote through the online configurator.

451 - 475 of 487 | Results Per Page |   | Unit of Measure
« 16 17 18 19 20 
Clear Filter

Nominal Dia (mm)

  • 0.8
  • 1
  • 1.2
  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • 12
  • 16
  • 20

Length (mm)

  • 5
  • 6
  • 8
  • 10
  • 12
  • 14
  • 16
  • 18
  • 20
  • 22
  • 24
  • 26
  • 28
  • 30
  • 35
  • 40
  • 45
  • 50
  • 55
  • 60
  • 65
  • 70
  • 75
  • 80
  • 85
  • 90
  • 95
  • 100
  • 120
  • 140
  • 160

Material Type

  • Alloy Steel
  • Chrome Stainless Steel
  • High Carbon Steel
  • Nickel Stainless Steel

Material Grade

  • UNS G10700 / G10740
    C67S (1.1231) / C75S (1.1248)
  • UNS G61500
    51CrV4 (1.8159)
  • UNS S30200 / S30400
    X10CrNi18-8 (1.4310)
  • UNS S42000
    X30Cr13 (1.4028)

Finish

  • Electroplated Zinc
  • Plain
  • Plain, Oiled

Item #

Units per Box

Nominal Dia

Length (L)

Material Type

Material Grade

Finish

Heat Treatment

Price per Package Unit

N/A 100 N/A 10 mm N/A 90 mm N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Plain, Oiled N/A HV 420 - 545 $172.33
N/A 1 N/A 10 mm N/A 95 mm N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Plain, Oiled N/A HV 420 - 545 QUOTE
N/A 1 N/A 10 mm N/A 100 mm N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Plain, Oiled N/A HV 420 - 545 QUOTE
N/A 100 N/A 12 mm N/A 35 mm N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Plain, Oiled N/A HV 420 - 545 $80.79
N/A 100 N/A 12 mm N/A 40 mm N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Plain, Oiled N/A HV 420 - 545 $95.78
N/A 100 N/A 12 mm N/A 45 mm N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Plain, Oiled N/A HV 420 - 545 $110.75
N/A 100 N/A 12 mm N/A 50 mm N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Plain, Oiled N/A HV 420 - 545 $125.73
N/A 100 N/A 12 mm N/A 55 mm N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Plain, Oiled N/A HV 420 - 545 $140.72
N/A 100 N/A 12 mm N/A 60 mm N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Plain, Oiled N/A HV 420 - 545 $155.69
N/A 100 N/A 12 mm N/A 65 mm N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Plain, Oiled N/A HV 420 - 545 $170.66
N/A 100 N/A 12 mm N/A 70 mm N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Plain, Oiled N/A HV 420 - 545 $185.64
N/A 100 N/A 12 mm N/A 75 mm N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Plain, Oiled N/A HV 420 - 545 $200.62
N/A 100 N/A 12 mm N/A 80 mm N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Plain, Oiled N/A HV 420 - 545 $215.60
N/A 100 N/A 12 mm N/A 85 mm N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Plain, Oiled N/A HV 420 - 545 $230.57
N/A 100 N/A 12 mm N/A 90 mm N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Plain, Oiled N/A HV 420 - 545 $245.57
N/A 100 N/A 12 mm N/A 95 mm N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Plain, Oiled N/A HV 420 - 545 $260.54
N/A 100 N/A 12 mm N/A 100 mm N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Plain, Oiled N/A HV 420 - 545 $275.49
N/A 1 N/A 16 mm N/A 50 mm N/A Alloy Steel N/A UNS G61500
51CrV4 (1.8159)
N/A Plain, Oiled N/A HV 420 - 545 QUOTE
N/A 1 N/A 16 mm N/A 55 mm N/A Alloy Steel N/A UNS G61500
51CrV4 (1.8159)
N/A Plain, Oiled N/A HV 420 - 545 QUOTE
N/A 1 N/A 16 mm N/A 60 mm N/A Alloy Steel N/A UNS G61500
51CrV4 (1.8159)
N/A Plain, Oiled N/A HV 420 - 545 QUOTE
N/A 1 N/A 16 mm N/A 65 mm N/A Alloy Steel N/A UNS G61500
51CrV4 (1.8159)
N/A Plain, Oiled N/A HV 420 - 545 QUOTE
N/A 1 N/A 16 mm N/A 70 mm N/A Alloy Steel N/A UNS G61500
51CrV4 (1.8159)
N/A Plain, Oiled N/A HV 420 - 545 QUOTE
N/A 1 N/A 16 mm N/A 75 mm N/A Alloy Steel N/A UNS G61500
51CrV4 (1.8159)
N/A Plain, Oiled N/A HV 420 - 545 QUOTE
N/A 1 N/A 16 mm N/A 80 mm N/A Alloy Steel N/A UNS G61500
51CrV4 (1.8159)
N/A Plain, Oiled N/A HV 420 - 545 QUOTE
N/A 1 N/A 16 mm N/A 85 mm N/A Alloy Steel N/A UNS G61500
51CrV4 (1.8159)
N/A Plain, Oiled N/A HV 420 - 545 QUOTE
451 - 475 of 487 | Results Per Page |   | Unit of Measure
« 16 17 18 19 20