Your browser is out of date.

You are currently using Internet Explorer 7/8/9, which is not supported by our site. For the best experience, please use one of the latest browsers.

  • Chrome
  • Firefox
  • Internet Explorer Edge
  • Safari
Select Currency:

SPIROL invented the Coiled Spring Pin in 1948. Coiled Spring Pins are available in three duties to enable the designer to select the right combination of strength, flexibility and diameter to suit different host materials and application requirements. Standard duty Coiled Spring Pins, sometimes referred to as “medium duty”, provide the optimum combination of strength and flexibility in nonferrous and mild steel assemblies. Standard duty Coiled Pins are also recommended in hardened components because of their shock absorbing abilities.

SPIROL offers inch (imperial) standard duty Coiled Spring Pins in diameters ranging from .031” (1/32) up to .750” (3/4). Standard materials include high carbon steel, 302/304 austenitic (nickel) stainless steel, and 420 martensitic (chrome) stainless steel; as well as 6150 alloy steel for diameters .625” (5/8) and larger. Standard duty inch Coiled Pins conform to ASME B18.8.2.

In addition to being able to purchase standard duty Coiled Spring Pins, you are also able to download 2D Sales Drawings and 3D models of all Coiled Pins through our website. Just select the Coiled Pin that you require, and then download the drawing from a choice of 40 different file types.

SPIROL’s standard offering of Coiled Spring Pins can be purchased through eCommerce in standard box quantities. Should you require a different quantity, custom size, special material or finish, please feel free to contact us directly by emailing us at info@spirol.com, calling us at the nearest SPIROL location or submitting your request for quote through the configurator.

201 - 225 of 398 | Results Per Page |   | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Nominal Dia

  • .031 (1/32) in
  • .047 (3/64) in
  • .062 (1/16) in
  • .078 (5/64) in
  • .094 (3/32) in
  • .125 (1/8) in
  • .156 (5/32) in
  • .187 (3/16) in
  • .250 (1/4) in
  • .312 (5/16) in
  • .375 (3/8) in
  • .500 (1/2) in
  • .625 (5/8) in
  • .750 (3/4) in

Length

  • .125 (1/8) in
  • .187 (3/16) in
  • .250 (1/4) in
  • .312 (5/16) in
  • .375 (3/8) in
  • .437 (7/16) in
  • .500 (1/2) in
  • .562 (9/16) in
  • .625 (5/8) in
  • .750 (3/4) in
  • .875 (7/8) in
  • 1.000 (1) in
  • 1.250 (1-1/4) in
  • 1.500 (1-1/2) in
  • 1.750 (1-3/4) in
  • 2.000 (2) in
  • 2.250 (2-1/4) in
  • 2.500 (2-1/2) in
  • 2.750 (2-3/4) in
  • 3.000 (3) in
  • 3.250 (3-1/4) in
  • 3.500 (3-1/2) in
  • 3.750 (3-3/4) in
  • 4.000 (4) in
  • 4.250 (4-1/4) in
  • 4.500 (4-1/2) in
  • 4.750 (4-3/4) in
  • 5.000 (5) in
  • 5.250 (5-1/4) in
  • 5.500 (5-1/2) in
  • 5.750 (5-3/4) in
  • 6.000 (6) in

Material Type

  • Alloy Steel
  • Chrome Stainless Steel
  • High Carbon Steel
  • Nickel Stainless Steel

Material Grade

  • UNS G10700 / G10740
    C67S (1.1231) / C75S (1.1248)
  • UNS G61500
    51CrV4 (1.8159)
  • UNS S30200 / S30400
    X10CrNi18-8 (1.4310)
  • UNS S42000
    X30Cr13 (1.4028)

Finish

  • Electroplated Zinc
  • Plain
  • Plain, Oiled

Item #

Units per Box

Nominal Dia

Length (L)

Material Type

Material Grade

Finish

Heat Treatment

Price per Box

N/A 100 N/A .375 (3/8) in N/A 3.000 (3) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 205.69
N/A 100 N/A .375 (3/8) in N/A 3.250 (3-1/4) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 220.96
N/A 100 N/A .375 (3/8) in N/A 3.500 (3-1/2) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 236.26
N/A 1 N/A .500 (1/2) in N/A 1.500 (1-1/2) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened QUOTE
N/A 1 N/A .500 (1/2) in N/A 1.750 (1-3/4) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened QUOTE
N/A 1 N/A .500 (1/2) in N/A 2.000 (2) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened QUOTE
N/A 1 N/A .500 (1/2) in N/A 2.250 (2-1/4) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened QUOTE
N/A 1 N/A .500 (1/2) in N/A 2.500 (2-1/2) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened QUOTE
N/A 1 N/A .500 (1/2) in N/A 2.750 (2-3/4) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened QUOTE
N/A 1 N/A .500 (1/2) in N/A 3.000 (3) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened QUOTE
N/A 1 N/A .500 (1/2) in N/A 3.250 (3-1/4) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened QUOTE
N/A 1 N/A .500 (1/2) in N/A 3.500 (3-1/2) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened QUOTE
N/A 1 N/A .500 (1/2) in N/A 3.750 (3-3/4) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened QUOTE
N/A 1 N/A .500 (1/2) in N/A 4.000 (4) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened QUOTE
N/A 1000 N/A .062 (1/16) in N/A .187 (3/16) in N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Plain, Oiled N/A HV 420 - 545 53.92
N/A 1 N/A .062 (1/16) in N/A .187 (3/16) in N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Electroplated Zinc N/A HV 420 - 545 QUOTE
N/A 1000 N/A .062 (1/16) in N/A .250 (1/4) in N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Plain, Oiled N/A HV 420 - 545 54.55
N/A 1 N/A .062 (1/16) in N/A .250 (1/4) in N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Electroplated Zinc N/A HV 420 - 545 QUOTE
N/A 1000 N/A .062 (1/16) in N/A .312 (5/16) in N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Plain, Oiled N/A HV 420 - 545 55.22
N/A 1 N/A .062 (1/16) in N/A .312 (5/16) in N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Electroplated Zinc N/A HV 420 - 545 QUOTE
N/A 1000 N/A .062 (1/16) in N/A .375 (3/8) in N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Plain, Oiled N/A HV 420 - 545 55.88
N/A 1 N/A .062 (1/16) in N/A .375 (3/8) in N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Electroplated Zinc N/A HV 420 - 545 QUOTE
N/A 1000 N/A .062 (1/16) in N/A .437 (7/16) in N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Plain, Oiled N/A HV 420 - 545 56.53
N/A 1 N/A .062 (1/16) in N/A .437 (7/16) in N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Electroplated Zinc N/A HV 420 - 545 QUOTE
N/A 1000 N/A .062 (1/16) in N/A .500 (1/2) in N/A High Carbon Steel N/A UNS G10700 / G10740
C67S (1.1231) / C75S (1.1248)
N/A Plain, Oiled N/A HV 420 - 545 57.21
201 - 225 of 398 | Results Per Page |   | Unit of Measure
« 6 7 8 9 10 »