Your browser is out of date.

You are currently using Internet Explorer 7/8/9, which is not supported by our site. For the best experience, please use one of the latest browsers.

  • Chrome
  • Firefox
  • Internet Explorer Edge
  • Safari
Select Currency:

SPIROL’s heavy duty metric Coiled Spring Pins range in diameter from 1.5mm up to 12mm, and are available in larger diameters up to 20mm by request. Standard materials are high carbon steel, 302/304 nickel (austenitic) stainless steel and 420 chrome (martensitic) stainless steel. Diameters larger than 12mm are available in 6150 alloy steel. SPIROL’s heavy duty metric Coiled Spring Pins conform to both ISO 8748 and ASME B18.8.3M.

Coiled Spring Pins are available in light duty, standard duty and heavy duty to match the required strength and flexibility for each application. A pin too strong for the applied load will not flex and may damage the hole. A pin that is too flexible may fatigue prematurely within the assembly. A Coiled Pin with the optimal combination of diameter, strength, and flexibility will extend the useful life of the assembly. Generally, heavy duty Coiled Spring Pins are recommended for use in hardened materials where design limitations restrict the use of a larger diameter standard duty Coiled Pin.

In addition to being able to request a quote or purchase heavy duty Coiled Spring Pins, you may also download 2D Sales Drawings and 3D Models of all Coiled Pins through this website. Simply select the Coiled Pin that you require, and then download the drawing from a choice of 40 different file types.

If you require different quantities, custom sizes, special materials and finishes, please contact SPIROL directly at info-uk@spirol.com, call any one of our global offices or request your requirements through the online configurator.

201 - 225 of 509 | Results Per Page |   | Unit of Measure
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
N/A 500 N/A 5 mm N/A 45 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 212.70
N/A 500 N/A 5 mm N/A 50 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 234.78
N/A 500 N/A 6 mm N/A 16 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 171.16
N/A 500 N/A 6 mm N/A 18 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 171.16
N/A 500 N/A 6 mm N/A 20 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 178.85
N/A 500 N/A 6 mm N/A 22 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 186.57
N/A 500 N/A 6 mm N/A 24 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 194.26
N/A 500 N/A 6 mm N/A 26 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 201.98
N/A 500 N/A 6 mm N/A 28 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 209.67
N/A 500 N/A 6 mm N/A 30 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 217.39
N/A 500 N/A 6 mm N/A 35 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 236.70
N/A 500 N/A 6 mm N/A 40 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 255.96
N/A 500 N/A 6 mm N/A 45 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 275.27
N/A 500 N/A 6 mm N/A 50 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 294.50
N/A 500 N/A 6 mm N/A 55 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 313.77
N/A 500 N/A 6 mm N/A 60 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 341.04
N/A 250 N/A 8 mm N/A 20 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 150.01
N/A 250 N/A 8 mm N/A 22 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 150.01
N/A 250 N/A 8 mm N/A 24 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 150.01
N/A 250 N/A 8 mm N/A 26 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 158.56
N/A 250 N/A 8 mm N/A 28 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 167.12
N/A 250 N/A 8 mm N/A 30 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 175.69
N/A 250 N/A 8 mm N/A 35 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 197.07
N/A 250 N/A 8 mm N/A 40 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 218.49
N/A 250 N/A 8 mm N/A 45 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 239.91
201 - 225 of 509 | Results Per Page |   | Unit of Measure
« 6 7 8 9 10 »