-
Non-Stocked Alternatives Inserts
non-stocked-alternatives-inserts
-
Metric Thread – Brass – Moulded-In Inserts - Non-Stocked Alternatives
SPIROL offers a line of non-stocked brass Moulded-In Inserts with metric threads as an alternative to SPIROL’s standard metric Moulded-In Inserts that are manufactured from aluminium. The Series 40 is symmetrical and Series 44 is the same body style in a blind-ended version. Unlike SPIROL’s standard series of aluminium, Moulded-in Inserts, this non-stocked series is made from free-machining brass, which may be preferable in some application that are exposed to a galvanic corrosive environment. These Brass Moulded-In Inserts are made to order in metric thread sizes ranging from M2.5 to M10.
If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.
-
Inch Thread – Brass – Moulded-In Inserts Non-Stocked Alternatives
As an alternative to SPIROL’s standard inch Moulded-In Inserts (Series 63 (Through-Hole) and Series 65 (Blind End)) manufactured from aluminum, SPIROL has a line of non-stocked Moulded-In Inserts manufactured from brass. The Series 40 is symmetrical and has a hole through the entire length of the Insert, and Series 44 is the same body style in a blind-ended version. Unlike SPIROL’s standard series of aluminum Moulded-In Inserts, these non-stocked series are made from free-machining brass which may be required for some applications exposed to a galvanic corrosive environment. These Brass Moulded-In Inserts are made-to-order in inch thread sizes ranging from 4-40 to 3/8-16.
If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.
-
Metric Thread – Tapered Hole – Heat/Ultrasonic Inserts Non-Stocked Alternatives
SPIROL’s Series 24 and Series 25 Inserts are designed for tapered holes with an 8° (included) draft angle and are very similar to SPIROL’s standard Series 14 Inserts, except that they are designed for use in alternate hole sizes historically specified in Europe. The Series 25 has the same body style as the Series 24 with the addition of a head for more bearing surface. Both the Series 24 and Headed Series 25 Tapered Inserts are made-to-order in metric thread sizes ranging from M2 to M8.
If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.
-
Metric Thread – Straight Hole – Heat/Ultrasonic Inserts Non-Stocked Alternatives
SPIROL’s Series 27 and Series 28 Metric Inserts are almost identical to the standard Series 29 and Series 30 Metric Inserts, but with a slightly modified profile to minimize stress in plastic assemblies with a thin walled boss. The Series 27 is symmetrical for ease of orientation, and the headed Series 28 has the exact same body as the Series 27 with the addition of a head to increase the bearing surface for the mating component to prevent jack-out. The Series 27 (symmetrical) and Series 28 (headed) metric Inserts are made-to-order in thread sizes ranging from M2 to M8.
If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.
-
Inch Thread – Straight Hole - Heat/Ultrasonic Inserts Non-Stocked Alternatives
SPIROL’s Series 27 and Series 28 were designed to be post-mould installed with heat or ultrasonics into straight holes with a 1° maximum (included) draft angle. These Inserts are almost identical to the standard Series 29 Symmetrical and Series 30 Headed Insert offering, yet they have a slightly reduced centre knurl diameter to minimize stress in plastic applications with a thin walled boss. The Series 27 is symmetrical for ease of orientation. The Series 28 has the exact same body style as the Series 27 - with the addition of a head for more bearing surface for the mating component to prevent jack-out. The Series 27 (symmetrical) and Series 28 (headed) Inserts are made-to-order in inch thread sizes ranging from 2-56 to 5/16-18.
If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.
Your browser is out of date.
You are currently using Internet Explorer 7/8/9, which is not supported by our site. For the best experience, please use one of the latest browsers.
- Chrome
- Firefox
- Internet Explorer Edge
- Safari

Europe