Your browser is out of date.

You are currently using Internet Explorer 7/8/9, which is not supported by our site. For the best experience, please use one of the latest browsers.
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
  • Slot width narrower than the wall thickness, thus preventing the pins from nesting or interlocking.
  • Smaller expanded (pre-insertion) diameter which results in lower insertion force and smoother insertion.
  • Rounder pins, which in turn results in better conformance of the pin to the hole wall and eliminates the edge of the slot damaging the hole during insertion.
  • Lower stress in the spine of the installed pin. This results in longer pin life in shock or fatigue applications.
  • Ability to use automatic vibratory feeding of pins for installation without interlocking.
  • Plating of pins for additional corrosion resistance or appearance without “touch marks” or the bonding of nested pins

For more information about the benefits of the SPIROL Standard Slotted Pin over ISO 8752, click here

SPIROL’s Standard Metric Slotted Pins meet or exceed ASME B18.8.4M Type B specifications and are available in high carbon steel, nickel (austenitic) stainless steel and chrome (martensitic) stainless steel in diameters ranging from 1.5mm to 12mm.

In addition to being able to purchase or request a quote for SPIROL’s standard Slotted Spring Pins online, you are also able to view or download 2D drawings and 3D models of all available Slotted Pins. Simply select the part you want and scroll to the bottom of the page to download the 2D drawing / 3D model in the required format.

Different quantities, custom sizes, special materials and finishes can be requested by contacting SPIROL directly at info@spirol.com, calling any one of our global offices or by requesting a quote through the online configurator.

351 - 375 of 738 | Results Per Page |   | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Nominal Diam. (mm)

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • 12

Length (mm)

  • 4
  • 5
  • 6
  • 8
  • 10
  • 12
  • 14
  • 16
  • 18
  • 20
  • 22
  • 24
  • 26
  • 28
  • 30
  • 32
  • 35
  • 40
  • 45
  • 50
  • 55
  • 60
  • 65
  • 70
  • 75
  • 80
  • 85
  • 90
  • 95
  • 100
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
  • Mechanical Zinc Plated
  • Plain
  • Plain, Oiled

Item #

Units per Box

Nominal Diam.

Length (L)

Material Type

Material Grade

Finish

Heat Treatment

Price per Package Unit

N/A 500 N/A 4 mm N/A 22 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain N/A HV 423-544 $74.39
N/A 500 N/A 4 mm N/A 24 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain N/A HV 423-544 $77.41
N/A 500 N/A 4 mm N/A 26 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain N/A HV 423-544 $83.41
N/A 500 N/A 4 mm N/A 28 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain N/A HV 423-544 $87.95
N/A 500 N/A 4 mm N/A 30 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain N/A HV 423-544 $92.45
N/A 500 N/A 4 mm N/A 32 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain N/A HV 423-544 $100.49
N/A 500 N/A 4 mm N/A 35 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain N/A HV 423-544 $100.49
N/A 500 N/A 4 mm N/A 40 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain N/A HV 423-544 $107.66
N/A 500 N/A 4 mm N/A 45 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain N/A HV 423-544 $114.81
N/A 500 N/A 4 mm N/A 50 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain N/A HV 423-544 $129.14
N/A 1 N/A 4 mm N/A 55 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain N/A HV 423-544 QUOTE
N/A 1 N/A 4 mm N/A 60 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain N/A HV 423-544 QUOTE
N/A 500 N/A 5 mm N/A 12 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain N/A HV 423-544 $86.88
N/A 500 N/A 5 mm N/A 14 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain N/A HV 423-544 $86.88
N/A 500 N/A 5 mm N/A 16 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain N/A HV 423-544 $88.18
N/A 500 N/A 5 mm N/A 18 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain N/A HV 423-544 $95.13
N/A 500 N/A 5 mm N/A 20 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain N/A HV 423-544 $101.01
N/A 500 N/A 5 mm N/A 22 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain N/A HV 423-544 $105.31
N/A 500 N/A 5 mm N/A 24 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain N/A HV 423-544 $117.24
N/A 500 N/A 5 mm N/A 26 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain N/A HV 423-544 $122.90
N/A 500 N/A 5 mm N/A 28 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain N/A HV 423-544 $129.89
N/A 500 N/A 5 mm N/A 30 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain N/A HV 423-544 $135.33
N/A 500 N/A 5 mm N/A 32 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain N/A HV 423-544 $151.30
N/A 500 N/A 5 mm N/A 35 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain N/A HV 423-544 $151.30
N/A 500 N/A 5 mm N/A 40 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain N/A HV 423-544 $170.14
351 - 375 of 738 | Results Per Page |   | Unit of Measure
« 11 12 13 14 15 »