Series 14 Short Inserts are designed for use in tapered holes. The tapered hole facilitates proper seating and maximises surface contact between the Insert and hole wall prior to the application of heat or ultrasonic vibration. The Series 14 Short Insert is available in inch threads ranging from 2-56 up to ¼-20.

If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info-uk@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!

Series 14 Short Tapered Inserts
Unit of Measure
1 

Item #

Supply Status

Units Per Package

Thread Size

Overknurl Ø (A)

Length (L)

Material Type

Finish

Price per Box

150796 N/A Stocked N/A 300 N/A 2-56 N/A .141 in N/A .115 in N/A Brass N/A Plain $52.58
151076 N/A Stocked N/A 300 N/A 4-40 N/A .174 in N/A .135 in N/A Brass N/A Plain $55.25
151077 N/A Stocked N/A 300 N/A 6-32 N/A .221 in N/A .150 in N/A Brass N/A Plain $57.68
151078 N/A Stocked N/A 250 N/A 8-32 N/A .249 in N/A .185 in N/A Brass N/A Plain $60.29
151079 N/A Stocked N/A 250 N/A 10-24 N/A .297 in N/A .225 in N/A Brass N/A Plain $75.68
151080 N/A Stocked N/A 250 N/A 10-32 N/A .297 in N/A .225 in N/A Brass N/A Plain $75.68
151081 N/A Stocked N/A 200 N/A 1/4-20 N/A .378 in N/A .300 in N/A Brass N/A Plain $86.99
Unit of Measure
1