Your browser is out of date.

You are currently using Internet Explorer 7/8/9, which is not supported by our site. For the best experience, please use one of the latest browsers.

  • Chrome
  • Firefox
  • Internet Explorer Edge
  • Safari
Select Currency:

Series 14 Short Inserts are designed for use in tapered holes. The tapered hole facilitates proper seating and maximizes the surface contact between the Insert and hole wall prior to the application of heat or ultrasonic vibration. The Series 14 Short Insert is available in inch threads ranging from 2-56 up to ¼-20.

If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!

Unit of Measure

Package Type

N/A Bag

Supply Status

N/A Stocked

Units Per Package

N/A 300

Thread Size

N/A 2-56

Overknurl Ø (A Ref.)

N/A .141 in

Length (L)

N/A .115 in

Pilot Ø (P)

N/A .119 in

Rec. Hole Ø at Entrance

N/A .123 in

Rec. Hole Ø at Entrance Tolerance

N/A +.002/-.000 in

Rec. Hole Ø at Taper End

N/A .118 in

Rec. Hole Ø at Taper End Tolerance

N/A +.002/-.000 in

Material Type

N/A Brass

Material Grade

N/A ASTM B16
UNS C36000
EN 12164 CW603N CuZn36Pb3

Finish

N/A Plain

Weight Per Piece

N/A 0.0001153 kg0.0002542 lb

Order Processing Note

N/A Orders typically ship in 2-3 business days. Orders received after 3pm GMT will be processed on the next business day.