Your browser is out of date.

You are currently using Internet Explorer 7/8/9, which is not supported by our site. For the best experience, please use one of the latest browsers.

  • Chrome
  • Firefox
  • Internet Explorer Edge
  • Safari
Select Currency:

The Series 40 Through-Hole Moulded-In Insert is symmetrical which eliminates the need to orient the Insert when placed onto the core pin in the mould. Series 40 Moulded-In Inserts are manufactured from free-machining brass and are available in a wide range of metric threads from M2.5 to M10. Alternatively, SPIROL’s Series 63 Inserts are made from 2024 aluminium, a lightweight, lead-free grade and offer superior resistance to torque and comparable pull out.

If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.

Unit of Measure

Package Type

N/A Each

Supply Status

N/A Not Stocked

Units Per Package

N/A 1

Thread Size

N/A M3.5 x 0.6

Width Across Flats (F Ref.)

N/A 7.70 mm

Length (L)

N/A 7.14 mm

Minimum Minor Ø

N/A 2.88 mm

Material Type

N/A Brass

Material Grade

N/A ASTM B16
UNS C36000
EN 12164 CW603N CuZn36Pb3

Finish

N/A Plain

Weight Per Piece

N/A 0.0019688 kg0.0043412 lb

Order Processing Note

N/A A SPIROL Representative will contact you upon receipt of your RFQ to confirm pricing and availability.