Your browser is out of date.

You are currently using Internet Explorer 7/8/9, which is not supported by our site. For the best experience, please use one of the latest browsers.

  • Chrome
  • Firefox
  • Internet Explorer Edge
  • Safari
Select Currency:

Moulded-In Inserts are designed for maximum pull-out and torque performance, and are often the Insert of choice for thermosets and engineered plastics with a high percentage of filler. The Series 63 Through-Hole Insert is symmetrical which eliminates having to orient the Insert when placing it onto the core pin in the mould. The minor thread diameter tolerance is controlled to ensure positive positioning and perpendicularity of the Insert on the core pin during the moulding process. Series 63 Inserts are made from lightweight, lead-free 2024 aluminium, and are available in metric threads ranging from M4 to M8.

If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info-uk@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!

Unit of Measure

Package Type

N/A Bag

Supply Status

N/A Stocked

Units Per Package

N/A 150

Thread Size

N/A M4 x 0.7

Outer Ø (A Ref.)

N/A 6.90 mm

Length (L)

N/A 6.50 mm

Minimum Minor Ø

N/A 3.29 mm

Material Type

N/A Aluminium

Material Grade

N/A ASTM B211 2024
ISO AlCu4Mg1

Finish

N/A Plain

Weight Per Piece

N/A 0.0003030 kg0.0006681 lb

Order Processing Note

N/A Orders typically ship in 2-3 business days. Orders received after 3pm GMT will be processed on the next business day.