Your browser is out of date.

You are currently using Internet Explorer 7/8/9, which is not supported by our site. For the best experience, please use one of the latest browsers.

  • Chrome
  • Firefox
  • Internet Explorer Edge
  • Safari
Select Currency:

SPIROL offers the full range of DIN EN 16983 (formerly DIN 2093) Group 1 and 2 Disc Springs in Series A, B, and C. In addition to the DIN specified sizes, SPIROL stocks its own standard sizes with outside diameters ranging from Ø8mm to Ø200mm. SPIROL Standard Disc Springs were designed around the standardised calculations of DIN EN 16984 (formerly DIN 2092), and meet all material, dimensional tolerance, and quality specifications as laid out in DIN EN 16983 (formerly DIN 2093) yet offer an expansion in the diameter and thickness combinations that are not included in the DIN standard. Standard materials include carbon steel and alloy steel, both finished with a protective coating of zinc phosphate and oil.

If you don’t see what you are looking for in our standard offering (including size, quantity, stacks, etc.), please feel free to Request a Quote or contact SPIROL directly for complimentary Application Engineering assistance!

Note: All pricing is based on small box quantities. Please contact SPIROL directly for high volume quotes!

Unit of Measure

Package Type

N/A Box

Units per Box

N/A 1

DIN EN Series

N/A C

Bolt Size

N/A M100

External Diameter (De)

N/A 200 mm
[7.874 in]

Internal Diameter (Di)

N/A 102 mm
[4.016 in]

Material Thickness (t)

N/A 5.5 mm
[.216 in]

Free Height (lo)

N/A 12.5 mm
[.492 in]

Free Cone Height (ho)

N/A 7 mm
[.276 in]

Material Type

N/A Alloy Steel

Finish

N/A Phosphate and Oil

F @ s = 0.75 ho

N/A 36111 N

Weight Per Piece

N/A 1.004 kg

Heat Treatment

N/A HRC 42-52 (HV 412-544)

Order Processing Note

N/A A SPIROL Representative will contact you upon receipt of your RFQ to confirm pricing and availability.