The Series 30 Short has the exact same body style as the Series 29 Short - with the addition of a head. The Series 30 Short is designed with a wide center knurl coupled with two smaller knurls and deep undercuts on both ends to maximize torque and pull out performance. The generous pilot facilitates installation into the hole. The head provides more bearing surface for the mating component to prevent jack-out. The Series 30 Short Headed Insert is available in inch threads ranging from 2-56 up to 1/4-20.

If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!

Unit of Measure

Specifications

Package Type

N/A Bag

Supply Status

N/A Stocked

Units Per Package

N/A 300

Thread Size

N/A 6-32

Overknurl Ø (A Ref.)

N/A .218 in

Head Ø (H)

N/A .247 in

Head Thickness (T)

N/A .027 in

Length (L)

N/A .150 in

Pilot Ø (P)

N/A .185 in

Rec. Hole Ø

N/A .188 in

Rec. Hole Ø Tolerance

N/A +.003/-.000 in

Material Type

N/A Brass

Material Grade

N/A ASTM B16
UNS C36000
EN 12164 CW603N CuZn36Pb3

Finish

N/A Plain

Weight Per Piece

N/A 0.0004848 kg0.0010689 lb

Order Processing Note

N/A Orders typically ship in 2-3 business days. Orders received after 3pm EST will be processed on the next business day.