-
Series 29 & Series 30 Short Heat / Ultrasonic Inserts - Inch
series-29-30-short-heat-ultrasonic-insert-inch
-
Series 29 Short - Symmetrical Heat / Ultrasonic (Straight Hole) Inserts - Inch
The Series 29 Short is designed with a wide center knurl coupled with two smaller knurls and deep undercuts on both ends to maximize torque and pull out performance. This series is symmetrical for ease of orientation, and the generous pilot facilitates installation into the hole. The Series 29 Short is available in inch threads ranging from 2-56 up to 1/4-20.
If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!
-
Series 30 Short - Headed Heat / Ultrasonic (Straight Hole) Inserts - Inch
The Series 30 Short has the exact same body style as the Series 29 Short - with the addition of a head. The Series 30 Short is designed with a wide center knurl coupled with two smaller knurls and deep undercuts on both ends to maximize torque and pull out performance. The generous pilot facilitates installation into the hole. The head provides more bearing surface for the mating component to prevent jack-out. The Series 30 Short Headed Insert is available in inch threads ranging from 2-56 up to 1/4-20.
If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!
Your browser is out of date.
You are currently using Internet Explorer 7/8/9, which is not supported by our site. For the best experience, please use one of the latest browsers.
- Chrome
- Firefox
- Internet Explorer Edge
- Safari







