Your browser is out of date.

You are currently using Internet Explorer 7/8/9, which is not supported by our site. For the best experience, please use one of the latest browsers.

  • Chrome
  • Firefox
  • Internet Explorer Edge
  • Safari
Select Currency:

Press-N-Lok™ Pins were designed to permanently retain two plastic components to each other. The raised barbs are angled backwards on the pin, opposite the direction of insertion. Press-N-Lok™ Pins are installed in two stages: First, press the pins into one half of the plastic housing. Next, align the other half of the housing with the exposed pins and press into place. During installation, the plastic will backfill into the area around the barbs resulting in maximum resistance to axial force. Make assembly simple and quick; just Press-N-Lok™!

In addition to being able to purchase product or request a quote for SPIROL’s Press-N-Lok™ Pins, you can also view or download 2D drawings and 3D models of specific items. Simply select the part you want, then view or download the 2D drawing or 3D model in the required format.

If you have a high volume inquiry, or if you would like Complimentary Application Engineering support in selecting the best Press-N-Lok™ for your assembly, please feel free to contact SPIROL directly at info-ca@spirol.com or call any one of our global offices.

Unit of Measure

Package Type

N/A Each

Units per Box

N/A 1

Nominal Dia

N/A 3 mm

Length (L)

N/A 24 mm

Material Type

N/A Nickel Stainless Steel

Material Grade

N/A UNS S30500 / X4CrNi18-12 (1.4303)

Finish

N/A Passivated

Chamfer Length (C Min)

N/A 0.20 mm

Pilot Diameter (P Min)

N/A 2.90 mm

Pilot Diameter (P Max)

N/A 3.00 mm

Pilot Length

N/A 1.75 mm

Barb Diameter (B Min)

N/A 3.25 mm

Barb Diameter (B Max)

N/A 3.40 mm

Recommended Hole Size (Min)

N/A 3.00 mm

Recommended Hole Size (Max)

N/A 3.10 mm

Weight Per Piece

N/A 0.0013466 kg0.0029688 lb

Order Processing Note

N/A A SPIROL Representative will contact you upon receipt of your RFQ to confirm pricing and availability.