-
Metric Thread – Straight Hole – Heat/Ultrasonic Inserts Non-Stocked Alternatives
alt-metric-thread-straight-heat-ultrasonic-insert
-
Series 27 & Series 28 Short Heat/Ultrasonic Inserts - Metric
The Series 27 & Series 28 Short Metric Inserts were designed to be post-mold installed with heat or ultrasonics into straight holes with a 1° maximum (included) draft angle. These Inserts are identical to SPIROL’s standard Series 29 & Series 30 Short Metric Inserts with the exception of the center knurl band which is smaller in diameter than the standard Inserts for thin wall boss applications. Both the Series 27 Symmetrical & Series 28 Headed Short Inserts are made to order in metric threads ranging in size from M2 to M6.
If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.
-
Series 27 & Series 28 Long Heat / Ultrasonic (Straight Hole) Inserts - Metric
The Series 27 & Series 28 Long Metric Inserts were designed to be post-mold installed with heat or ultrasonics into straight holes with a 1° maximum (included) draft angle. These Inserts are identical to SPIROL’s standard Series 29 & Series 30 Long Metric Inserts with the exception of having a smaller center knurl diameter for thin wall boss applications. These non-stocked alternatives are made to order in metric threads ranging in size from M2 to M8.
If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.
Your browser is out of date.
You are currently using Internet Explorer 7/8/9, which is not supported by our site. For the best experience, please use one of the latest browsers.
- Chrome
- Firefox
- Internet Explorer Edge
- Safari