-
Inch Thread – Straight Hole - Heat/Ultrasonic Inserts Non-Stocked Alternatives
alt-inch-thread-straight-heat-ultrasonic-insert
-
Series 27 & Series 28 Short Heat/Ultrasonic Inserts - Inch
The Series 27 & Series 28 Short Inserts were designed to be post-mold installed with heat or ultrasonics into straight holes with a 1° maximum (included) draft angle. These Inserts are identical to SPIROL’s standard Series 29 & Series 30 Short Inserts with the exception of the center knurl band which is smaller in diameter than the standard Inserts for thin wall boss applications. These non-stocked alternatives are made-to-order in inch threads ranging in size from 2-56 to ¼-20.
If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.
-
Series 27 & Series 28 Long Heat / Ultrasonic (Straight Hole) Inserts - Inch
The Series 27 & Series 28 Long Inserts were designed to be post-mold installed with heat or ultrasonics into straight holes with a 1° maximum (included) draft angle. These Inserts are identical to SPIROL’s standard Series 29 & Series 30 Long Inserts with the exception of having a smaller center knurl diameter for thin wall boss applications. These non-stocked alternatives are made to order in inch threads ranging in size from 2-56 to 5/16-18.
If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.
Your browser is out of date.
You are currently using Internet Explorer 7/8/9, which is not supported by our site. For the best experience, please use one of the latest browsers.
- Chrome
- Firefox
- Internet Explorer Edge
- Safari