SPIROL offers a line of austenitic stainless steel Disc Springs in diameters ranging from Ø8mm to Ø71mm. Austenitic stainless steel is typically used for static and low cycle applications that require a heightened level of corrosion resistance. It withstands fresh water and atmospheric marine conditions very well, and is suitable for many other industrial conditions including acidic environments. This material will continue to work harden with use so cycle life is limited, but creep resistance is good.

If you don’t see what you are looking for in our standard offering (including size, quantity, stacks, etc.), please feel free to Request a Quote or contact SPIROL directly for complimentary Application Engineering assistance!

Note: All pricing is based on small box quantities. Please contact SPIROL directly for high volume quotes!

Disc Springs are available as single Discs or pre-stacked in custom configurations.
Unit of Measure
1 2 

Item #

Units Per Box

DIN EN Series

Bolt Size

External Diameter (De)

Internal Diameter (Di)

Material Thickness (t)

Free Height (lo)

Free Cone Height (ho)

Material Type

Finish

Price per Box

140009 N/A 1 N/A C N/A M16 N/A 31.5 mm
[1.240 in]
N/A 16.3 mm
[.642 in]
N/A 0.8 mm
[.031 in]
N/A 1.85 mm
[.073 in]
N/A 1.05 mm
[.042 in]
N/A Austenitic Stainless Steel N/A Plain, Not Oiled QUOTE
119710 N/A 1 N/A B N/A M16 N/A 31.5 mm
[1.240 in]
N/A 16.3 mm
[.642 in]
N/A 1.25 mm
[.049 in]
N/A 2.15 mm
[.085 in]
N/A 0.9 mm
[.036 in]
N/A Austenitic Stainless Steel N/A Plain, Not Oiled QUOTE
140010 N/A 1 N/A C N/A M18 N/A 35.5 mm
[1.398 in]
N/A 18.3 mm
[.720 in]
N/A 0.9 mm
[.035 in]
N/A 2.05 mm
[.081 in]
N/A 1.15 mm
[.046 in]
N/A Austenitic Stainless Steel N/A Plain, Not Oiled QUOTE
119844 N/A 1 N/A B N/A M18 N/A 35.5 mm
[1.398 in]
N/A 18.3 mm
[.720 in]
N/A 1.25 mm
[.049 in]
N/A 2.25 mm
[.089 in]
N/A 1 mm
[.040 in]
N/A Austenitic Stainless Steel N/A Plain, Not Oiled QUOTE
140011 N/A 1 N/A C N/A M20 N/A 40 mm
[1.575 in]
N/A 20.4 mm
[.803 in]
N/A 1 mm
[.039 in]
N/A 2.3 mm
[.091 in]
N/A 1.3 mm
[.052 in]
N/A Austenitic Stainless Steel N/A Plain, Not Oiled QUOTE
119848 N/A 1 N/A B N/A M20 N/A 40 mm
[1.575 in]
N/A 20.4 mm
[.803 in]
N/A 1.5 mm
[.059 in]
N/A 2.65 mm
[.104 in]
N/A 1.15 mm
[.045 in]
N/A Austenitic Stainless Steel N/A Plain, Not Oiled QUOTE
140012 N/A 1 N/A C N/A M22 N/A 45 mm
[1.772 in]
N/A 22.4 mm
[.882 in]
N/A 1.25 mm
[.049 in]
N/A 2.85 mm
[.112 in]
N/A 1.6 mm
[.063 in]
N/A Austenitic Stainless Steel N/A Plain, Not Oiled QUOTE
119856 N/A 1 N/A C N/A M25 N/A 50 mm
[1.969 in]
N/A 25.4 mm
[1.000 in]
N/A 1.25 mm
[.049 in]
N/A 2.85 mm
[.112 in]
N/A 1.6 mm
[.063 in]
N/A Austenitic Stainless Steel N/A Plain, Not Oiled QUOTE
119862 N/A 1 N/A C N/A M28 N/A 56 mm
[2.205 in]
N/A 28.5 mm
[1.122 in]
N/A 1.5 mm
[.059 in]
N/A 3.45 mm
[.136 in]
N/A 1.95 mm
[.077 in]
N/A Austenitic Stainless Steel N/A Plain, Not Oiled QUOTE
140013 N/A 1 N/A C N/A M30 N/A 63 mm
[2.480 in]
N/A 31 mm
[1.220 in]
N/A 1.8 mm
[.071 in]
N/A 4.15 mm
[.163 in]
N/A 2.35 mm
[.092 in]
N/A Austenitic Stainless Steel N/A Plain, Not Oiled QUOTE
140014 N/A 1 N/A C N/A M35 N/A 71 mm
[2.795 in]
N/A 36 mm
[1.417 in]
N/A 2 mm
[.079 in]
N/A 4.6 mm
[.181 in]
N/A 2.6 mm
[.102 in]
N/A Austenitic Stainless Steel N/A Plain, Not Oiled QUOTE
Unit of Measure
1 2