30 Rock Avenue
Danielson, CT 06239-1434
United States
Phone: +1 (1) 330.920.3655
Fax: +1 (1) 330.920.3659
Website: www.spirol.com
SPIROL offers a line of austenitic stainless steel Disc Springs in diameters ranging from Ø8mm to Ø71mm. Austenitic stainless steel is typically used for static and low cycle applications that require a heightened level of corrosion resistance. It withstands fresh water and atmospheric marine conditions very well, and is suitable for many other industrial conditions including acidic environments. This material will continue to work harden with use so cycle life is limited, but creep resistance is good.
If you don’t see what you are looking for in our standard offering (including size, quantity, stacks, etc.), please feel free to Request a Quote or contact SPIROL directly for complimentary Application Engineering assistance!
Note: All pricing is based on small box quantities. Please contact SPIROL directly for high volume quotes!
Item # |
Units Per Box |
DIN EN Series |
Bolt Size |
External Diameter (De) |
Internal Diameter (Di) |
Material Thickness (t) |
Free Height (lo) |
Free Cone Height (ho) |
Material Type |
Finish |
Price per Package Unit |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 140009 | N/A 1 | N/A C | N/A M16 |
N/A
31.5 mm [1.240 in] |
N/A
16.3 mm [.642 in] |
N/A
0.8 mm [.031 in] |
N/A
1.85 mm [.073 in] |
N/A
1.05 mm [.042 in] |
N/A Austenitic Stainless Steel | N/A Plain, Not Oiled | QUOTE |
| 119710 | N/A 1 | N/A B | N/A M16 |
N/A
31.5 mm [1.240 in] |
N/A
16.3 mm [.642 in] |
N/A
1.25 mm [.049 in] |
N/A
2.15 mm [.085 in] |
N/A
0.9 mm [.036 in] |
N/A Austenitic Stainless Steel | N/A Plain, Not Oiled | QUOTE |
| 140010 | N/A 1 | N/A C | N/A M18 |
N/A
35.5 mm [1.398 in] |
N/A
18.3 mm [.720 in] |
N/A
0.9 mm [.035 in] |
N/A
2.05 mm [.081 in] |
N/A
1.15 mm [.046 in] |
N/A Austenitic Stainless Steel | N/A Plain, Not Oiled | QUOTE |
| 119844 | N/A 1 | N/A B | N/A M18 |
N/A
35.5 mm [1.398 in] |
N/A
18.3 mm [.720 in] |
N/A
1.25 mm [.049 in] |
N/A
2.25 mm [.089 in] |
N/A
1 mm [.040 in] |
N/A Austenitic Stainless Steel | N/A Plain, Not Oiled | QUOTE |
| 140011 | N/A 1 | N/A C | N/A M20 |
N/A
40 mm [1.575 in] |
N/A
20.4 mm [.803 in] |
N/A
1 mm [.039 in] |
N/A
2.3 mm [.091 in] |
N/A
1.3 mm [.052 in] |
N/A Austenitic Stainless Steel | N/A Plain, Not Oiled | QUOTE |
| 119848 | N/A 1 | N/A B | N/A M20 |
N/A
40 mm [1.575 in] |
N/A
20.4 mm [.803 in] |
N/A
1.5 mm [.059 in] |
N/A
2.65 mm [.104 in] |
N/A
1.15 mm [.045 in] |
N/A Austenitic Stainless Steel | N/A Plain, Not Oiled | QUOTE |
| 140012 | N/A 1 | N/A C | N/A M22 |
N/A
45 mm [1.772 in] |
N/A
22.4 mm [.882 in] |
N/A
1.25 mm [.049 in] |
N/A
2.85 mm [.112 in] |
N/A
1.6 mm [.063 in] |
N/A Austenitic Stainless Steel | N/A Plain, Not Oiled | QUOTE |
| 119856 | N/A 1 | N/A C | N/A M25 |
N/A
50 mm [1.969 in] |
N/A
25.4 mm [1.000 in] |
N/A
1.25 mm [.049 in] |
N/A
2.85 mm [.112 in] |
N/A
1.6 mm [.063 in] |
N/A Austenitic Stainless Steel | N/A Plain, Not Oiled | QUOTE |
| 119862 | N/A 1 | N/A C | N/A M28 |
N/A
56 mm [2.205 in] |
N/A
28.5 mm [1.122 in] |
N/A
1.5 mm [.059 in] |
N/A
3.45 mm [.136 in] |
N/A
1.95 mm [.077 in] |
N/A Austenitic Stainless Steel | N/A Plain, Not Oiled | QUOTE |
| 140013 | N/A 1 | N/A C | N/A M30 |
N/A
63 mm [2.480 in] |
N/A
31 mm [1.220 in] |
N/A
1.8 mm [.071 in] |
N/A
4.15 mm [.163 in] |
N/A
2.35 mm [.092 in] |
N/A Austenitic Stainless Steel | N/A Plain, Not Oiled | QUOTE |
| 140014 | N/A 1 | N/A C | N/A M35 |
N/A
71 mm [2.795 in] |
N/A
36 mm [1.417 in] |
N/A
2 mm [.079 in] |
N/A
4.6 mm [.181 in] |
N/A
2.6 mm [.102 in] |
N/A Austenitic Stainless Steel | N/A Plain, Not Oiled | QUOTE |