SPIROL’s heavy duty metric Coiled Spring Pins range in diameter from 1.5mm up to 12mm, and are available in larger diameters up to 20mm by request. Standard materials are high carbon steel, 302/304 nickel (austenitic) stainless steel and 420 chrome (martensitic) stainless steel. Diameters larger than 12mm are available in 6150 alloy steel. SPIROL’s heavy duty metric Coiled Spring Pins conform to both ISO 8748 and ASME B18.8.3M.

Coiled Spring Pins are available in light duty, standard duty and heavy duty to match the required strength and flexibility for each application. A pin too strong for the applied load will not flex and may damage the hole. A pin that is too flexible may fatigue prematurely within the assembly. The Coiled Pin with the optimal balance of strength, flexibility and diameter will result in the prolonged useful life of the assembly. Generally, heavy duty Coiled Spring Pins are recommended for use in hardened materials where design limitations restrict the use of a larger diameter standard duty Coiled Pin.

In addition to being able to request a quote or purchase heavy duty Coiled Spring Pins, you may also download 2D Sales Drawings and 3D models of all Coiled Pins through this website. Simply select the Coiled Pin that you require, and then download the drawing from a choice of 40 different file types.

If you require different quantities, custom sizes, special materials and finishes, please contact SPIROL directly at info@spirol.com, call any one of our global offices or request your requirements through the online configurator.

Heavy Duty Coiled Spring Pins
Unit of Measure
« 6 7 8 9 10 »  

Item #

Units per Box

Nominal Dia

Length (L)

Material Type

Material Grade

Finish

Heat Treatment

Price per Box

95092 N/A 1 N/A 12 mm N/A 70 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain, Oiled N/A HV 460 - 560 QUOTE
95093 N/A 100 N/A 12 mm N/A 75 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain, Oiled N/A HV 460 - 560 620.46 CAD
95094 N/A 1 N/A 12 mm N/A 80 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain, Oiled N/A HV 460 - 560 QUOTE
95095 N/A 1 N/A 12 mm N/A 85 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain, Oiled N/A HV 460 - 560 QUOTE
95096 N/A 1 N/A 12 mm N/A 90 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain, Oiled N/A HV 460 - 560 QUOTE
95097 N/A 1 N/A 12 mm N/A 95 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain, Oiled N/A HV 460 - 560 QUOTE
95098 N/A 1 N/A 12 mm N/A 100 mm N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain, Oiled N/A HV 460 - 560 QUOTE
51744 N/A 1000 N/A 1.5 mm N/A 4 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 95.21 CAD
94958 N/A 1000 N/A 1.5 mm N/A 5 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 95.21 CAD
52103 N/A 1000 N/A 1.5 mm N/A 6 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 97.12 CAD
52104 N/A 1000 N/A 1.5 mm N/A 8 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 99.03 CAD
52105 N/A 1000 N/A 1.5 mm N/A 10 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 100.89 CAD
52106 N/A 1000 N/A 1.5 mm N/A 12 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 102.78 CAD
52107 N/A 1000 N/A 1.5 mm N/A 14 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 104.67 CAD
52108 N/A 1000 N/A 1.5 mm N/A 16 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 106.56 CAD
52112 N/A 1000 N/A 2 mm N/A 5 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 105.83 CAD
52113 N/A 1000 N/A 2 mm N/A 6 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 105.89 CAD
51752 N/A 1000 N/A 2 mm N/A 8 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 108.53 CAD
51155 N/A 1000 N/A 2 mm N/A 10 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 111.36 CAD
51753 N/A 1000 N/A 2 mm N/A 12 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 114.09 CAD
52114 N/A 1000 N/A 2 mm N/A 14 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 116.79 CAD
51654 N/A 1000 N/A 2 mm N/A 16 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 119.67 CAD
51714 N/A 1000 N/A 2 mm N/A 18 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 122.37 CAD
51754 N/A 1000 N/A 2 mm N/A 20 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 125.07 CAD
94964 N/A 1000 N/A 2 mm N/A 22 mm N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 137.59 CAD
Unit of Measure
« 6 7 8 9 10 »