SPIROL offers Coiled Spring Pins in three different duties, light duty, standard duty and heavy duty, to match the required strength and flexibility for each application. A pin too robust for the applied force will not flex and can cause damage to the hole. A pin too flexible could prematurely fatigue in the application. The Coiled Pin with the optimal combination of strength, flexibility and diameter will result in the prolonged useful life of an assembly. Heavy duty Coiled Spring Pins are generally recommended for use in hardened materials where space or other design limitations prohibit the use of a larger diameter standard duty Coiled Pin

SPIROL’s heavy duty inch (imperial) Coiled Spring Pins conform to ASME B18.8.2 and are available in standard diameters ranging from .062” (1/16) up to .500” (1/2). Standard materials include high carbon steel, 302/304 austenitic (nickel) stainless steel and 420 martensitic (chrome) stainless steel. Larger diameters of .625” (5/8) and .750” (3/4) are available upon request in 6150 alloy steel.

In addition to being able to purchase heavy duty Coiled Spring Pins online, you are also able to view or download 2D Sales Drawings and 3D models of all Coiled Pins simply by selecting the Coiled Pin that you require, and then downloading the drawing in the desired file type.

Should you require a custom size, special material or finish, or different quantity, please feel free to contact us directly at info@spirol.com, call us at any one of our global offices or submit your request for quote through the online configurator.

Heavy Duty Coiled Spring Pins
Unit of Measure
1 2 3 4 5 »  

Item #

Units per Box

Nominal Dia

Length (L)

Material Type

Material Grade

Finish

Heat Treatment

Price per Box

23802 N/A 1 N/A .500 (1/2) in N/A 4.000 (4) in N/A Chrome Stainless Steel N/A UNS S42000
X30Cr13 (1.4028)
N/A Plain, Oiled N/A HV 460 - 560 QUOTE
19455 N/A 1000 N/A .062 (1/16) in N/A .187 (3/16) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 144.13 CAD
42285 N/A 1000 N/A .062 (1/16) in N/A .250 (1/4) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 145.64 CAD
19459 N/A 1000 N/A .062 (1/16) in N/A .312 (5/16) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 147.22 CAD
19462 N/A 1000 N/A .062 (1/16) in N/A .375 (3/8) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 148.78 CAD
90612 N/A 1000 N/A .062 (1/16) in N/A .437 (7/16) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 150.29 CAD
45391 N/A 1000 N/A .062 (1/16) in N/A .500 (1/2) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 151.91 CAD
90613 N/A 1000 N/A .062 (1/16) in N/A .562 (9/16) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 153.39 CAD
19470 N/A 1000 N/A .062 (1/16) in N/A .625 (5/8) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 155.01 CAD
90619 N/A 1000 N/A .078 (5/64) in N/A .187 (3/16) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 147.50 CAD
19488 N/A 1000 N/A .078 (5/64) in N/A .250 (1/4) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 149.61 CAD
90620 N/A 1000 N/A .078 (5/64) in N/A .312 (5/16) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 151.63 CAD
19493 N/A 1000 N/A .078 (5/64) in N/A .375 (3/8) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 153.70 CAD
90621 N/A 1000 N/A .078 (5/64) in N/A .437 (7/16) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 155.73 CAD
18369 N/A 1000 N/A .078 (5/64) in N/A .500 (1/2) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 157.84 CAD
90622 N/A 1000 N/A .078 (5/64) in N/A .562 (9/16) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 159.89 CAD
19501 N/A 1000 N/A .078 (5/64) in N/A .625 (5/8) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 161.96 CAD
19505 N/A 1000 N/A .078 (5/64) in N/A .750 (3/4) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 166.06 CAD
19521 N/A 1000 N/A .094 (3/32) in N/A .250 (1/4) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 157.03 CAD
19523 N/A 1000 N/A .094 (3/32) in N/A .312 (5/16) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 159.40 CAD
42006 N/A 1000 N/A .094 (3/32) in N/A .375 (3/8) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 161.71 CAD
19528 N/A 1000 N/A .094 (3/32) in N/A .437 (7/16) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 164.18 CAD
19530 N/A 1000 N/A .094 (3/32) in N/A .500 (1/2) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 166.60 CAD
19531 N/A 1000 N/A .094 (3/32) in N/A .562 (9/16) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 169.01 CAD
19534 N/A 1000 N/A .094 (3/32) in N/A .625 (5/8) in N/A Nickel Stainless Steel N/A UNS S30200 / S30400
X10CrNi18-8 (1.4310)
N/A Plain N/A Work Hardened 171.32 CAD
Unit of Measure
1 2 3 4 5 »