Press-N-Lok™ Pins were designed to permanently retain two plastic components to each other. The raised barbs are angled backwards on the pin, opposite the direction of insertion. Press-N-Lok™ Pins are installed in two stages: First, press the pins into one half of the plastic housing. Next, align the other half of the housing with the exposed pins and press into place. During installation, the plastic will backfill into the area around the barbs resulting in maximum resistance to axial force. Make assembly simple and quick; just Press-N-Lok™!

In addition to being able to purchase product or request a quote for SPIROL’s Press-N-Lok™ Pins, you can also view or download 2D drawings and 3D models of specific items. Simply select the part you want, then view or download the 2D drawing or 3D model in the required format.

If you have a high volume inquiry, or if you would like Complimentary Application Engineering support in selecting the best Press-N-Lok™ for your assembly, please feel free to contact SPIROL directly at info@spirol.com or call any one of our global offices.

Series-BP100-Press-N-Lok-Metric_2
Series-BP100-Press-N-Lok-Metric-Dimensions
Unit of Measure
1 

Item #

Units per Box

Nominal Dia

Length (L)

Material Type

Material Grade

Finish

Price per Package Unit

282672 N/A 1000 N/A 2 mm N/A 8 mm N/A Aluminum N/A 5056-H32 / UNS A95056
AlMg5 (3.3355)
N/A Plain $111.00
282678 N/A 1 N/A 2 mm N/A 8 mm N/A Nickel Stainless Steel N/A UNS S30500 / X4CrNi18-12 (1.4303) N/A Passivated QUOTE
288078 N/A 1000 N/A 2 mm N/A 12 mm N/A Aluminum N/A 5056-H32 / UNS A95056
AlMg5 (3.3355)
N/A Plain $96.00
288079 N/A 1 N/A 2 mm N/A 12 mm N/A Nickel Stainless Steel N/A UNS S30500 / X4CrNi18-12 (1.4303) N/A Passivated QUOTE
282673 N/A 1000 N/A 2 mm N/A 16 mm N/A Aluminum N/A 5056-H32 / UNS A95056
AlMg5 (3.3355)
N/A Plain $108.00
282679 N/A 1 N/A 2 mm N/A 16 mm N/A Nickel Stainless Steel N/A UNS S30500 / X4CrNi18-12 (1.4303) N/A Passivated QUOTE
282674 N/A 1000 N/A 3 mm N/A 12 mm N/A Aluminum N/A 5056-H32 / UNS A95056
AlMg5 (3.3355)
N/A Plain $109.50
282680 N/A 1 N/A 3 mm N/A 12 mm N/A Nickel Stainless Steel N/A UNS S30500 / X4CrNi18-12 (1.4303) N/A Passivated QUOTE
288320 N/A 1000 N/A 3 mm N/A 18 mm N/A Aluminum N/A 5056-H32 / UNS A95056
AlMg5 (3.3355)
N/A Plain $130.50
288321 N/A 1 N/A 3 mm N/A 18 mm N/A Nickel Stainless Steel N/A UNS S30500 / X4CrNi18-12 (1.4303) N/A Passivated QUOTE
282675 N/A 750 N/A 3 mm N/A 24 mm N/A Aluminum N/A 5056-H32 / UNS A95056
AlMg5 (3.3355)
N/A Plain $151.88
282681 N/A 1 N/A 3 mm N/A 24 mm N/A Nickel Stainless Steel N/A UNS S30500 / X4CrNi18-12 (1.4303) N/A Passivated QUOTE
282676 N/A 750 N/A 4 mm N/A 16 mm N/A Aluminum N/A 5056-H32 / UNS A95056
AlMg5 (3.3355)
N/A Plain $131.63
282682 N/A 1 N/A 4 mm N/A 16 mm N/A Nickel Stainless Steel N/A UNS S30500 / X4CrNi18-12 (1.4303) N/A Passivated QUOTE
288322 N/A 500 N/A 4 mm N/A 24 mm N/A Aluminum N/A 5056-H32 / UNS A95056
AlMg5 (3.3355)
N/A Plain $165.00
288323 N/A 1 N/A 4 mm N/A 24 mm N/A Nickel Stainless Steel N/A UNS S30500 / X4CrNi18-12 (1.4303) N/A Passivated QUOTE
282677 N/A 500 N/A 4 mm N/A 32 mm N/A Aluminum N/A 5056-H32 / UNS A95056
AlMg5 (3.3355)
N/A Plain $195.75
282683 N/A 1 N/A 4 mm N/A 32 mm N/A Nickel Stainless Steel N/A UNS S30500 / X4CrNi18-12 (1.4303) N/A Passivated QUOTE
Unit of Measure
1