The Coiled Spring Pin was invented by SPIROL in 1948. SPIROL offers Coiled Pins in light, standard and heavy duties, to provide a variety of strength, flexibility and diameter combinations to accommodate different host materials and applications. Standard duty (sometimes called “medium” duty) Coiled Spring Pins are generally recommended for use in nonferrous and mild steel assemblies and provide the optimum combination of strength and flexibility in these materials. Standard duty Coiled Pins are also preferred in hardened components, when there is enough space to accommodate the larger diameter to withstand the applied force because of their ability to absorb shock and vibration.

SPIROL’s standard duty metric Coiled Spring Pins conform to ISO 8750 and ASME B18.8.3M. Ranging in diameter from 0.8mm up to 20mm, these standard duty Coiled Pins are offered in high carbon steel, 6150 alloy steel, 302/304 nickel (austenitic) stainless steel and 420 chrome (martensitic) stainless steel.

In addition to being able to purchase SPIROL’s standard Coiled Spring Pins online, you are also able to view or download 2D Sales Drawings and 3D models of all Coiled Pins. Simply select the part you want and scroll to the bottom of the page to download the drawing in the required format.

Different quantities, custom sizes, special materials and finishes can be requested by contacting SPIROL directly at info-uk@spirol.com, calling any one of our global offices or by requesting a quote through the online configurator.

Standard Duty Coiled Spring Pins
Unit of Measure
« 16 17 18 19 20 

Item #

Units per Box

Nominal Dia

Length (L)

Material Type

Material Grade

Finish

Heat Treatment

Price per Package Unit

90468 N/A 1 N/A 16 mm N/A 90 mm N/A Alloy Steel N/A UNS G61500
51CrV4 (1.8159)
N/A Plain, Oiled N/A HV 420 - 545 QUOTE
90470 N/A 1 N/A 16 mm N/A 95 mm N/A Alloy Steel N/A UNS G61500
51CrV4 (1.8159)
N/A Plain, Oiled N/A HV 420 - 545 QUOTE
90471 N/A 1 N/A 16 mm N/A 100 mm N/A Alloy Steel N/A UNS G61500
51CrV4 (1.8159)
N/A Plain, Oiled N/A HV 420 - 545 QUOTE
90476 N/A 1 N/A 20 mm N/A 60 mm N/A Alloy Steel N/A UNS G61500
51CrV4 (1.8159)
N/A Plain, Oiled N/A HV 420 - 545 QUOTE
90478 N/A 1 N/A 20 mm N/A 65 mm N/A Alloy Steel N/A UNS G61500
51CrV4 (1.8159)
N/A Plain, Oiled N/A HV 420 - 545 QUOTE
45945 N/A 1 N/A 20 mm N/A 70 mm N/A Alloy Steel N/A UNS G61500
51CrV4 (1.8159)
N/A Plain, Oiled N/A HV 420 - 545 QUOTE
90482 N/A 1 N/A 20 mm N/A 75 mm N/A Alloy Steel N/A UNS G61500
51CrV4 (1.8159)
N/A Plain, Oiled N/A HV 420 - 545 QUOTE
90483 N/A 1 N/A 20 mm N/A 80 mm N/A Alloy Steel N/A UNS G61500
51CrV4 (1.8159)
N/A Plain, Oiled N/A HV 420 - 545 QUOTE
90484 N/A 1 N/A 20 mm N/A 85 mm N/A Alloy Steel N/A UNS G61500
51CrV4 (1.8159)
N/A Plain, Oiled N/A HV 420 - 545 QUOTE
90485 N/A 1 N/A 20 mm N/A 90 mm N/A Alloy Steel N/A UNS G61500
51CrV4 (1.8159)
N/A Plain, Oiled N/A HV 420 - 545 QUOTE
90487 N/A 1 N/A 20 mm N/A 95 mm N/A Alloy Steel N/A UNS G61500
51CrV4 (1.8159)
N/A Plain, Oiled N/A HV 420 - 545 QUOTE
90488 N/A 1 N/A 20 mm N/A 100 mm N/A Alloy Steel N/A UNS G61500
51CrV4 (1.8159)
N/A Plain, Oiled N/A HV 420 - 545 QUOTE
Unit of Measure
« 16 17 18 19 20