Press-In Inserts are designed to be pressed into the plastic hole without melting the plastic prior to installation. Press-In Inserts offer rapid installation with no specialised equipment and achieve good overall joint performance

The Series 51 Inserts are the headed version of the Series 50. The head provides a larger bearing surface for the mating assembly is also suitable for pull-through applications where high pull-out force is a requirement. Series 51 Inserts are available in thread sizes ranging from M2 to M8.

If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info-uk@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!

Series 51 Headed Press-In Inserts
Unit of Measure
1 

Item #

Units Per Package

Supply Status

Thread Size

Overknurl Ø (A)

Head Ø (H)

Length (L)

Material Type

Finish

Price per Box

78239 N/A 300 N/A Stocked N/A M2 x 0.4 N/A 3.40 mm N/A 4.70 mm N/A 3.18 mm N/A Brass N/A Plain $54.93
78242 N/A 300 N/A Stocked N/A M2.5 x 0.45 N/A 4.19 mm N/A 5.49 mm N/A 3.56 mm N/A Brass N/A Plain $57.20
78245 N/A 300 N/A Stocked N/A M3 x 0.5 N/A 4.19 mm N/A 5.49 mm N/A 3.56 mm N/A Brass N/A Plain $58.37
78246 N/A 300 N/A Stocked N/A M3.5 x 0.6 N/A 4.98 mm N/A 6.27 mm N/A 3.81 mm N/A Brass N/A Plain $71.21
78248 N/A 250 N/A Stocked N/A M4 x 0.7 N/A 5.77 mm N/A 7.06 mm N/A 4.70 mm N/A Brass N/A Plain $71.54
78250 N/A 200 N/A Stocked N/A M5 x 0.8 N/A 6.58 mm N/A 7.87 mm N/A 6.35 mm N/A Brass N/A Plain $72.65
78251 N/A 150 N/A Stocked N/A M6 x 1.0 N/A 8.15 mm N/A 9.45 mm N/A 7.92 mm N/A Brass N/A Plain $74.01
78254 N/A 150 N/A Stocked N/A M8 x 1.25 N/A 9.75 mm N/A 11.05 mm N/A 9.53 mm N/A Brass N/A Plain $101.33
Unit of Measure
1