Press-In Inserts are designed to be pressed into the plastic hole without melting the plastic prior to installation. Press-In Inserts offer rapid installation with no specialised equipment and achieve good overall joint performance

SPIROL’s Series 50 Inserts are symmetrical with generous pilots. This series is available in inch thread sizes that range from 2-56 up to 5/16-18.

If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info-uk@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!

Series 50 Press-In Inserts
Unit of Measure
1 

Item #

Supply Status

Units Per Package

Thread Size

Overknurl Ø (A)

Length (L)

Material Type

Finish

Price per Box

78166 N/A Stocked N/A 300 N/A 2-56 N/A .134 in N/A .125 in N/A Brass N/A Plain $50.79
78172 N/A Stocked N/A 300 N/A 4-40 N/A .165 in N/A .140 in N/A Brass N/A Plain $52.61
78175 N/A Stocked N/A 300 N/A 6-32 N/A .196 in N/A .150 in N/A Brass N/A Plain $60.11
78176 N/A Stocked N/A 300 N/A 8-32 N/A .227 in N/A .185 in N/A Brass N/A Plain $68.90
78161 N/A Stocked N/A 250 N/A 10-24 N/A .259 in N/A .250 in N/A Brass N/A Plain $73.76
78162 N/A Stocked N/A 250 N/A 10-32 N/A .259 in N/A .250 in N/A Brass N/A Plain $73.76
78164 N/A Stocked N/A 200 N/A 1/4-20 N/A .321 in N/A .312 in N/A Brass N/A Plain $81.14
78167 N/A Stocked N/A 200 N/A 5/16-18 N/A .384 in N/A .375 in N/A Brass N/A Plain $87.39
Unit of Measure
1