
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
The metric Series 30 Short has the exact same body style as the metric Series 29 Short - with the addition of a head. The Series 30 Short Headed Insert is designed with a wide centre knurl coupled with two smaller knurls and deep undercuts on both ends to maximize torque and pull out performance. The generous pilot facilitates installation into the hole. The head provides more bearing surface for the mating component to prevent jack-out. The Series 30 Short Headed Insert is available in metric threads ranging from M2 up to M6.
If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info-uk@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!
Item # |
Supply Status |
Units Per Package |
Thread Size |
Overknurl Ø (A) |
Head Ø (H) |
Length (L) |
Material Type |
Finish |
Price per Box |
|---|---|---|---|---|---|---|---|---|---|
| 151298 | N/A Stocked | N/A 300 | N/A M2 x 0.4 | N/A 3.63 mm | N/A 4.70 mm | N/A 3.18 mm | N/A Brass | N/A Plain | $54.93 |
| 151300 | N/A Stocked | N/A 300 | N/A M2.5 x 0.45 | N/A 4.75 mm | N/A 5.49 mm | N/A 3.56 mm | N/A Brass | N/A Plain | $57.20 |
| 151301 | N/A Stocked | N/A 300 | N/A M3 x 0.5 | N/A 4.75 mm | N/A 5.49 mm | N/A 3.56 mm | N/A Brass | N/A Plain | $58.37 |
| 151303 | N/A Stocked | N/A 250 | N/A M3.5 x 0.6 | N/A 5.54 mm | N/A 6.27 mm | N/A 3.81 mm | N/A Brass | N/A Plain | $59.34 |
| 151305 | N/A Stocked | N/A 225 | N/A M4 x 0.7 | N/A 6.38 mm | N/A 7.06 mm | N/A 4.70 mm | N/A Brass | N/A Plain | $65.14 |
| 151308 | N/A Stocked | N/A 200 | N/A M5 x 0.8 | N/A 7.16 mm | N/A 7.87 mm | N/A 6.35 mm | N/A Brass | N/A Plain | $72.65 |
| 151310 | N/A Stocked | N/A 200 | N/A M6 x 1.0 | N/A 8.76 mm | N/A 9.45 mm | N/A 7.92 mm | N/A Brass | N/A Plain | $98.68 |