
SPIROL United Kingdom
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
The Series 29 Short metric Insert is designed with a wide centre knurl coupled with two smaller knurls and deep undercuts on both ends to maximize torque and pull out performance. This metric Insert series is symmetrical for ease of orientation, and the generous pilot facilitates installation into the hole. The Series 29 Short is available in metric threads ranging from M2 up to M6.
If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info-uk@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!
Unit of Measure
1
Item # |
Supply Status |
Units Per Package |
Thread Size |
Overknurl Ø (A) |
Length (L) |
Material Type |
Finish |
Price per Box |
|---|---|---|---|---|---|---|---|---|
| 151051 | N/A Stocked | N/A 300 | N/A M2 x 0.4 | N/A 3.63 mm | N/A 3.18 mm | N/A Brass | N/A Plain | $51.27 |
| 150924 | N/A Stocked | N/A 300 | N/A M2.5 x 0.45 | N/A 4.75 mm | N/A 3.56 mm | N/A Brass | N/A Plain | $53.72 |
| 151032 | N/A Stocked | N/A 300 | N/A M3 x 0.5 | N/A 4.75 mm | N/A 3.56 mm | N/A Brass | N/A Plain | $54.42 |
| 151033 | N/A Stocked | N/A 300 | N/A M3.5 x 0.6 | N/A 5.54 mm | N/A 3.81 mm | N/A Brass | N/A Plain | $60.11 |
| 151034 | N/A Stocked | N/A 300 | N/A M4 x 0.7 | N/A 6.38 mm | N/A 4.70 mm | N/A Brass | N/A Plain | $68.90 |
| 151035 | N/A Stocked | N/A 250 | N/A M5 x 0.8 | N/A 7.16 mm | N/A 6.35 mm | N/A Brass | N/A Plain | $73.76 |
| 151036 | N/A Stocked | N/A 200 | N/A M6 x 1.0 | N/A 8.76 mm | N/A 7.92 mm | N/A Brass | N/A Plain | $81.90 |
Unit of Measure
1