The Series 30 Short has the exact same body style as the Series 29 Short - with the addition of a head. The Series 30 Short is designed with a wide centre knurl coupled with two smaller knurls and deep undercuts on both ends to maximize torque and pull out performance. The generous pilot facilitates installation into the hole. The head provides more bearing surface for the mating component to prevent jack-out. The Series 30 Short Headed Insert is available in inch threads ranging from 2-56 up to 1/4-20.

If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info-uk@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!

Series 30 Short Headed Inserts
Unit of Measure
1 

Item #

Supply Status

Units Per Package

Thread Size

Overknurl Ø (A)

Head Ø (H)

Length (L)

Material Type

Finish

Price per Box

151297 N/A Stocked N/A 300 N/A 2-56 N/A .143 in N/A .185 in N/A .125 in N/A Brass N/A Plain $54.93
151299 N/A Stocked N/A 300 N/A 4-40 N/A .187 in N/A .216 in N/A .140 in N/A Brass N/A Plain $56.54
151302 N/A Stocked N/A 300 N/A 6-32 N/A .218 in N/A .247 in N/A .150 in N/A Brass N/A Plain $71.21
151304 N/A Stocked N/A 225 N/A 8-32 N/A .251 in N/A .278 in N/A .185 in N/A Brass N/A Plain $65.14
151306 N/A Stocked N/A 200 N/A 10-24 N/A .282 in N/A .310 in N/A .250 in N/A Brass N/A Plain $73.68
151307 N/A Stocked N/A 250 N/A 10-32 N/A .282 in N/A .310 in N/A .250 in N/A Brass N/A Plain $92.10
151309 N/A Stocked N/A 200 N/A 1/4-20 N/A .345 in N/A .372 in N/A .312 in N/A Brass N/A Plain $98.68
Unit of Measure
1