The Series 29 Short is designed with a wide centre knurl coupled with two smaller knurls and deep undercuts on both ends to maximize torque and pull out performance. This series is symmetrical for ease of orientation, and the generous pilot facilitates installation into the hole. The Series 29 Short is available in inch threads ranging from 2-56 up to 1/4-20.

If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info-uk@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!

Series 29 Short Symmetrical Inserts
Unit of Measure
1 

Item #

Supply Status

Units Per Package

Thread Size

Overknurl Ø (A)

Length (L)

Material Type

Finish

Price per Box

151052 N/A Stocked N/A 300 N/A 2-56 N/A .143 in N/A .125 in N/A Brass N/A Plain $50.79
151025 N/A Stocked N/A 300 N/A 4-40 N/A .187 in N/A .140 in N/A Brass N/A Plain $53.11
151026 N/A Stocked N/A 300 N/A 6-32 N/A .218 in N/A .150 in N/A Brass N/A Plain $60.11
151027 N/A Stocked N/A 300 N/A 8-32 N/A .251 in N/A .185 in N/A Brass N/A Plain $68.90
151028 N/A Stocked N/A 250 N/A 10-24 N/A .282 in N/A .250 in N/A Brass N/A Plain $73.76
151029 N/A Stocked N/A 300 N/A 10-32 N/A .282 in N/A .250 in N/A Brass N/A Plain $88.51
151030 N/A Stocked N/A 200 N/A 1/4-20 N/A .345 in N/A .312 in N/A Brass N/A Plain $81.90
Unit of Measure
1