The metric Series 30 Long Insert has the exact same body style as the metric Series 29 Long Insert - with the addition of a head. This is the longer version of the Series 30 Short for higher torque and pull-out resistance. Designed with a wide centre knurl with two smaller knurls and deep undercuts on both ends, the Series 30 Long Headed Insert (and the symmetrical Series 29 Long) typically provides the highest torque and pull-out performance within SPIROL’s Heat/Ultrasonic style Inserts designed for straight holes. This series is symmetrical for ease of orientation, and the generous pilot facilitates installation into the hole. The Series 30 Long - Headed series is available in metric threads ranging from M2 up to M8.

If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info-uk@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!

Series 30 Long Headed Inserts
Unit of Measure
1 

Item #

Supply Status

Units Per Package

Thread Size

Overknurl Ø (A)

Head Ø (H)

Length (L)

Material Type

Finish

Price per Box

151281 N/A Stocked N/A 250 N/A M2 x 0.4 N/A 3.63 mm N/A 4.70 mm N/A 3.99 mm N/A Brass N/A Plain $59.34
151283 N/A Stocked N/A 250 N/A M2.5 x 0.45 N/A 4.75 mm N/A 5.49 mm N/A 5.74 mm N/A Brass N/A Plain $64.06
151284 N/A Stocked N/A 225 N/A M3 x 0.5 N/A 4.75 mm N/A 5.49 mm N/A 5.74 mm N/A Brass N/A Plain $64.80
151286 N/A Stocked N/A 200 N/A M3.5 x 0.6 N/A 5.54 mm N/A 6.27 mm N/A 7.14 mm N/A Brass N/A Plain $65.42
151288 N/A Stocked N/A 200 N/A M4 x 0.7 N/A 6.38 mm N/A 7.06 mm N/A 8.15 mm N/A Brass N/A Plain $76.50
151291 N/A Stocked N/A 150 N/A M5 x 0.8 N/A 7.16 mm N/A 7.87 mm N/A 9.53 mm N/A Brass N/A Plain $67.09
151293 N/A Stocked N/A 125 N/A M6 x 1.0 N/A 8.76 mm N/A 9.45 mm N/A 12.70 mm N/A Brass N/A Plain $79.07
151295 N/A Stocked N/A 125 N/A M8 x 1.25 N/A 10.34 mm N/A 11.05 mm N/A 12.70 mm N/A Brass N/A Plain $94.58
Unit of Measure
1