The Series 29 Long Insert is the longer version of the Series 29 Short Insert resulting in higher torque and pull-out resistance. Designed with a wide centre knurl with two smaller knurls and deep undercuts on both ends, the Series 29 Long (and the Series 30 Long – Headed version of the Series 29 Long ) typically provides the highest torque and pull out performance within SPIROL’s Heat/Ultrasonic style Inserts designed for straight holes. This series is symmetrical for ease of orientation, and the generous pilot facilitates installation into the hole. The Series 29 Long is available in inch threads ranging from 2-56 up to 5/16-18.

If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info-uk@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!

Series 29 Long Symmetrical Inserts
Unit of Measure
1 

Item #

Supply Status

Units Per Package

Thread Size

Overknurl Ø (A)

Length (L)

Material Type

Finish

Price per Box

151000 N/A Stocked N/A 250 N/A 2-56 N/A .143 in N/A .157 in N/A Brass N/A Plain $55.89
150886 N/A Stocked N/A 250 N/A 4-40 N/A .187 in N/A .226 in N/A Brass N/A Plain $58.58
150887 N/A Stocked N/A 250 N/A 6-32 N/A .218 in N/A .281 in N/A Brass N/A Plain $67.51
150888 N/A Stocked N/A 250 N/A 8-32 N/A .251 in N/A .321 in N/A Brass N/A Plain $75.03
150889 N/A Stocked N/A 200 N/A 10-24 N/A .282 in N/A .375 in N/A Brass N/A Plain $84.20
150890 N/A Stocked N/A 200 N/A 10-32 N/A .282 in N/A .375 in N/A Brass N/A Plain $84.20
150891 N/A Stocked N/A 150 N/A 1/4-20 N/A .345 in N/A .500 in N/A Brass N/A Plain $86.68
151039 N/A Stocked N/A 150 N/A 5/16-18 N/A .407 in N/A .500 in N/A Brass N/A Plain $92.38
Unit of Measure
1