
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
SPIROL’s Series 28 Short Headed Inserts are designed for straight holes with a 1° maximum (included) draft angle and are typically installed with heat or ultrasonic vibration. The Series 28 Short Headed Inserts are similar to the Series 27 Short Inserts with the addition of a head for increased bearing area. The Series 28 Headed Inserts have the same body style as the standard Series 30 Short Headed Inserts with a reduced centre knurl diameter for plastic assemblies where the boss diameter is less than 2x the body diameter of the Insert. The Series 28 Inserts are also available in a Long version for applications requiring more demanding torque and/or pull-out resistance. The SPIROL’s Series 28 Headed Inserts are available to order in inch threads ranging in size from 2-56 up to ¼-20.
If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.
Item # |
Supply Status |
Units Per Package |
Thread Size |
Overknurl Ø (A) |
Head Ø (H) |
Length (L) |
Material Type |
Finish |
Price per Box |
|---|---|---|---|---|---|---|---|---|---|
| 151265 | N/A Not Stocked | N/A 1 | N/A 2-56 | N/A .140 in | N/A .185 in | N/A .125 in | N/A Brass | N/A Plain | QUOTE |
| 151267 | N/A Not Stocked | N/A 1 | N/A 4-40 | N/A .177 in | N/A .216 in | N/A .140 in | N/A Brass | N/A Plain | QUOTE |
| 151269 | N/A Not Stocked | N/A 1 | N/A 6-32 | N/A .208 in | N/A .247 in | N/A .150 in | N/A Brass | N/A Plain | QUOTE |
| 151271 | N/A Not Stocked | N/A 1 | N/A 8-32 | N/A .241 in | N/A .278 in | N/A .185 in | N/A Brass | N/A Plain | QUOTE |
| 151273 | N/A Not Stocked | N/A 1 | N/A 10-24 | N/A .272 in | N/A .310 in | N/A .250 in | N/A Brass | N/A Plain | QUOTE |
| 151274 | N/A Not Stocked | N/A 1 | N/A 10-32 | N/A .272 in | N/A .310 in | N/A .250 in | N/A Brass | N/A Plain | QUOTE |
| 151276 | N/A Not Stocked | N/A 1 | N/A 1/4-20 | N/A .335 in | N/A .372 in | N/A .312 in | N/A Brass | N/A Plain | QUOTE |