
SPIROL United Kingdom
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
SPIROL’s Series 24 Tapered Inserts are designed for use in tapered holes with an 8° (included) draft angle and are installed by using heat or ultrasonic vibration. These Inserts are similar to SPIROL’s standard Series 14 Tapered Inserts, but are designed for use in alternate hole sizes most commonly found in Europe. The Series 24 Inserts are made-to-order in metric thread sizes ranging from M2 up to M8.
If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.
Unit of Measure
1
Item # |
Supply Status |
Units Per Package |
Thread Size |
Overknurl Ø (A) |
Length (L) |
Material Type |
Price per Box |
|---|---|---|---|---|---|---|---|
| 151313 | N/A Not Stocked | N/A 1 | N/A M2 x 0.4 | N/A 4.1 mm | N/A 5.0 mm | N/A Brass | QUOTE |
| 151314 | N/A Not Stocked | N/A 1 | N/A M2.5 x 0.45 | N/A 4.1 mm | N/A 5.0 mm | N/A Brass | QUOTE |
| 151315 | N/A Not Stocked | N/A 1 | N/A M3 x 0.5 | N/A 4.7 mm | N/A 5.5 mm | N/A Brass | QUOTE |
| 151316 | N/A Not Stocked | N/A 1 | N/A M3.5 x 0.6 | N/A 5.5 mm | N/A 6.0 mm | N/A Brass | QUOTE |
| 151317 | N/A Not Stocked | N/A 1 | N/A M4 x 0.7 | N/A 6.0 mm | N/A 7.5 mm | N/A Brass | QUOTE |
| 151318 | N/A Not Stocked | N/A 1 | N/A M5 x 0.8 | N/A 7.1 mm | N/A 9.0 mm | N/A Brass | QUOTE |
| 151319 | N/A Not Stocked | N/A 1 | N/A M6 x 1.0 | N/A 8.7 mm | N/A 10.0 mm | N/A Brass | QUOTE |
| 151320 | N/A Not Stocked | N/A 1 | N/A M8 x 1.25 | N/A 11.1 mm | N/A 12.0 mm | N/A Brass | QUOTE |
Unit of Measure
1