
SPIROL United Kingdom
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
The metric Series 19 Short Insert has a slightly tapered body designed for use in straight holes to yield maximum performance with low radial stress. Seating and installation are facilitated with a pilot and a tapered knurl and groove design. The Series 19 Short Insert is available in metric threads ranging from M2 up to M6.
If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info-uk@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!
Unit of Measure
1
Item # |
Supply Status |
Units Per Package |
Thread Size |
Overknurl Ø (A) |
Length (L) |
Material Type |
Finish |
Price per Box |
|---|---|---|---|---|---|---|---|---|
| 151053 | N/A Stocked | N/A 300 | N/A M2 x 0.4 | N/A 3.58 mm | N/A 3.18 mm | N/A Brass | N/A Plain | $51.27 |
| 151054 | N/A Stocked | N/A 300 | N/A M2.5 x 0.45 | N/A 4.62 mm | N/A 3.56 mm | N/A Brass | N/A Plain | $53.11 |
| 150829 | N/A Stocked | N/A 300 | N/A M3 x 0.5 | N/A 4.62 mm | N/A 3.56 mm | N/A Brass | N/A Plain | $54.42 |
| 150830 | N/A Stocked | N/A 300 | N/A M3.5 x 0.6 | N/A 5.41 mm | N/A 3.81 mm | N/A Brass | N/A Plain | $60.11 |
| 150832 | N/A Stocked | N/A 300 | N/A M4 x 0.7 | N/A 6.25 mm | N/A 4.70 mm | N/A Brass | N/A Plain | $68.90 |
| 150834 | N/A Stocked | N/A 250 | N/A M5 x 0.8 | N/A 7.04 mm | N/A 6.35 mm | N/A Brass | N/A Plain | $73.76 |
| 150835 | N/A Stocked | N/A 200 | N/A M6 x 1.0 | N/A 8.64 mm | N/A 7.92 mm | N/A Brass | N/A Plain | $81.14 |
Unit of Measure
1