The Series 19 Short Insert has a slightly tapered body designed for use in straight holes to yield maximum performance with low radial stress. Seating and installation are facilitated with a pilot and a tapered knurl and groove design. The Series 19 Short Insert is available in inch threads ranging from 2-56 up to ¼-20.

If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info-uk@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!

Series 19 Short Straight Inserts
Unit of Measure
1 

Item #

Supply Status

Units Per Package

Thread Size

Overknurl Ø (A)

Length (L)

Material Type

Finish

Price per Box

151055 N/A Stocked N/A 300 N/A 2-56 N/A .141 in N/A .125 in N/A Brass N/A Plain $50.79
150819 N/A Stocked N/A 300 N/A 4-40 N/A .182 in N/A .140 in N/A Brass N/A Plain $53.11
150820 N/A Stocked N/A 300 N/A 6-32 N/A .213 in N/A .150 in N/A Brass N/A Plain $60.11
150822 N/A Stocked N/A 300 N/A 8-32 N/A .246 in N/A .185 in N/A Brass N/A Plain $68.90
150824 N/A Stocked N/A 250 N/A 10-24 N/A .277 in N/A .250 in N/A Brass N/A Plain $73.76
150847 N/A Stocked N/A 300 N/A 10-32 N/A .277 in N/A .250 in N/A Brass N/A Plain $88.51
150825 N/A Stocked N/A 200 N/A 1/4-20 N/A .340 in N/A .312 in N/A Brass N/A Plain $81.14
Unit of Measure
1