The Series 10 Self-Tapping Inserts are thread forming Inserts best suited for ductile or softer thermoplastics or thermosets. These Inserts are tapped into a preformed hole and the coarse external thread moves the plastic to form a thread within the hole during the installation process. These Inserts provide the best pull-out resistance for a post-mould installed Insert. The Series 10 Self-Tapping Inserts are available in metric threads ranging from M3 to M6.

If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info-uk@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!

Series 10 Thread Forming Inserts
Unit of Measure
1 

Item #

Supply Status

Units Per Package

Thread Size

Outer Thread Ø (A)

Length (L)

Material Type

Finish

Price per Package Unit

151332 N/A Stocked N/A 150 N/A M3 x 0.5 N/A 4.78 mm N/A 6.35 mm N/A Brass N/A Plain $55.81
151334 N/A Stocked N/A 150 N/A M3.5 x 0.6 N/A 5.56 mm N/A 7.14 mm N/A Brass N/A Plain $57.81
151336 N/A Stocked N/A 150 N/A M4 x 0.7 N/A 6.35 mm N/A 7.92 mm N/A Brass N/A Plain $63.12
151339 N/A Stocked N/A 150 N/A M5 x 0.8 N/A 7.14 mm N/A 9.53 mm N/A Brass N/A Plain $74.84
151341 N/A Stocked N/A 150 N/A M6 x 1.0 N/A 8.74 mm N/A 11.13 mm N/A Brass N/A Plain $95.30
Unit of Measure
1