
SPIROL United Kingdom
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
The Series 10 Self-Tapping Inserts are thread forming Inserts best suited for ductile or softer thermoplastics or thermosets. These Inserts are tapped into a preformed hole and the coarse external thread moves the plastic to form a thread within the hole during the installation process. These Inserts provide the best pull-out resistance for a post-mould installed Insert. The Series 10 Self-Tapping Inserts are available in inch threads ranging from 4-40 to ¼-20.
If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info-uk@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!
Unit of Measure
1
Item # |
Supply Status |
Units Per Package |
Thread Size |
Outer Thread Ø (A) |
Length (L) |
Material Type |
Finish |
Price per Box |
|---|---|---|---|---|---|---|---|---|
| 151331 | N/A Stocked | N/A 150 | N/A 4-40 | N/A .188 in | N/A .250 in | N/A Brass | N/A Plain | $54.75 |
| 151333 | N/A Stocked | N/A 150 | N/A 6-32 | N/A .219 in | N/A .281 in | N/A Brass | N/A Plain | $57.81 |
| 151335 | N/A Stocked | N/A 150 | N/A 8-32 | N/A .250 in | N/A .312 in | N/A Brass | N/A Plain | $63.12 |
| 151337 | N/A Stocked | N/A 150 | N/A 10-24 | N/A .281 in | N/A .375 in | N/A Brass | N/A Plain | $73.97 |
| 151338 | N/A Stocked | N/A 150 | N/A 10-32 | N/A .281 in | N/A .375 in | N/A Brass | N/A Plain | $74.84 |
| 151340 | N/A Stocked | N/A 150 | N/A 1/4-20 | N/A .344 in | N/A .438 in | N/A Brass | N/A Plain | $94.20 |
Unit of Measure
1