The Series 44 has the same body style as the Series 40 Through-Hole Insert, but in a blind-ended version. Series 44 Inserts are available in metric threads ranging in size from M2.5 to M10. Alternatively, SPIROL’s standard Series 65 Moulded-In Inserts are made from 2024 aluminium, a lightweight, lead-free grade and offer superior resistance to torque and comparable pull out.

If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.

Series 44 Brass Blind-End Molded-In Inserts
Unit of Measure
1 

Item #

Supply Status

Units Per Package

Thread Size

Width Across Flats (F)

Length (L)

Minimum Minor Ø

Material Type

Finish

Price per Package Unit

76700 N/A Not Stocked N/A 1 N/A M2.5 x 0.45 N/A 6.35 mm N/A 7.95 mm N/A 2.05 mm N/A Brass N/A Plain QUOTE
95388 N/A Not Stocked N/A 1 N/A M3 x 0.5 N/A 7.70 mm N/A 10.29 mm N/A 2.50 mm N/A Brass N/A Plain QUOTE
76702 N/A Not Stocked N/A 1 N/A M3.5 x 0.6 N/A 7.70 mm N/A 10.29 mm N/A 2.88 mm N/A Brass N/A Plain QUOTE
76706 N/A Not Stocked N/A 1 N/A M4 x 0.7 N/A 7.70 mm N/A 10.29 mm N/A 3.29 mm N/A Brass N/A Plain QUOTE
76707 N/A Not Stocked N/A 1 N/A M5 x 0.8 N/A 7.70 mm N/A 13.49 mm N/A 4.23 mm N/A Brass N/A Plain QUOTE
76709 N/A Not Stocked N/A 1 N/A M6 x 1.0 N/A 9.53 mm N/A 17.48 mm N/A 4.99 mm N/A Brass N/A Plain QUOTE
76711 N/A Not Stocked N/A 1 N/A M8 x 1.25 N/A 12.45 mm N/A 20.65 mm N/A 6.77 mm N/A Brass N/A Plain QUOTE
76699 N/A Not Stocked N/A 1 N/A M10 x 1.5 N/A 12.45 mm N/A 20.65 mm N/A 8.45 mm N/A Brass N/A Plain QUOTE
Unit of Measure
1