
SPIROL United Kingdom
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
The Series 40 Through-Hole Moulded-In Insert is symmetrical which eliminates the need to orient the Insert when placed onto the core pin in the mould. Series 40 Moulded-In Inserts are manufactured from free-machining brass and are available in a wide range of metric threads from M2.5 to M10. Alternatively, SPIROL’s Series 63 Inserts are made from 2024 aluminium, a lightweight, lead-free grade and offer superior resistance to torque and comparable pull out.
If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.
Unit of Measure
1
Item # |
Supply Status |
Units Per Package |
Thread Size |
Width Across Flats (F) |
Length (L) |
Minimum Minor Ø |
Material Type |
Finish |
Price per Package Unit |
|---|---|---|---|---|---|---|---|---|---|
| 76730 | N/A Not Stocked | N/A 1 | N/A M2.5 x 0.45 | N/A 6.35 mm | N/A 5.56 mm | N/A 2.05 mm | N/A Brass | N/A Plain | QUOTE |
| 95387 | N/A Not Stocked | N/A 1 | N/A M3 x 0.5 | N/A 7.70 mm | N/A 7.14 mm | N/A 2.50 mm | N/A Brass | N/A Plain | QUOTE |
| 76731 | N/A Not Stocked | N/A 1 | N/A M3.5 x 0.6 | N/A 7.70 mm | N/A 7.14 mm | N/A 2.88 mm | N/A Brass | N/A Plain | QUOTE |
| 76734 | N/A Not Stocked | N/A 1 | N/A M4 x 0.7 | N/A 7.70 mm | N/A 7.14 mm | N/A 3.29 mm | N/A Brass | N/A Plain | QUOTE |
| 76736 | N/A Not Stocked | N/A 1 | N/A M5 x 0.8 | N/A 7.70 mm | N/A 9.53 mm | N/A 4.23 mm | N/A Brass | N/A Plain | QUOTE |
| 76738 | N/A Not Stocked | N/A 1 | N/A M6 x 1.0 | N/A 9.53 mm | N/A 11.13 mm | N/A 4.99 mm | N/A Brass | N/A Plain | QUOTE |
| 76740 | N/A Not Stocked | N/A 1 | N/A M8 x 1.25 | N/A 12.45 mm | N/A 14.27 mm | N/A 6.77 mm | N/A Brass | N/A Plain | QUOTE |
| 76728 | N/A Not Stocked | N/A 1 | N/A M10 x 1.5 | N/A 12.45 mm | N/A 14.27 mm | N/A 8.45 mm | N/A Brass | N/A Plain | QUOTE |
Unit of Measure
1