
SPIROL United Kingdom
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
The Series 44 has the same body style as the Series 40 Through-Hole Moulded-In Insert, but in a blind ended version. Series 44 Blind-End Inserts are manufactured from free-machining brass and are made-to-order in a range of inch threads from 4-40 to 3/8-16. Alternatively, SPIROL’s Series 65 Moulded-In Inserts are made from 2024 aluminium, a lightweight, lead-free grade and offer superior resistance to torque and comparable pull out.
If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.
Unit of Measure
1
Item # |
Supply Status |
Units Per Package |
Thread Size |
Width Across Flats (F) |
Length (L) |
Minimum Minor Ø |
Material Type |
Finish |
Price per Package Unit |
|---|---|---|---|---|---|---|---|---|---|
| 76705 | N/A Not Stocked | N/A 1 | N/A 4-40 | N/A .250 in | N/A .313 in | N/A .086 in | N/A Brass | N/A Plain | QUOTE |
| 76708 | N/A Not Stocked | N/A 1 | N/A 6-32 | N/A .303 in | N/A .405 in | N/A .106 in | N/A Brass | N/A Plain | QUOTE |
| 76710 | N/A Not Stocked | N/A 1 | N/A 8-32 | N/A .303 in | N/A .405 in | N/A .136 in | N/A Brass | N/A Plain | QUOTE |
| 76697 | N/A Not Stocked | N/A 1 | N/A 10-24 | N/A .303 in | N/A .531 in | N/A .149 in | N/A Brass | N/A Plain | QUOTE |
| 76698 | N/A Not Stocked | N/A 1 | N/A 10-32 | N/A .303 in | N/A .531 in | N/A .159 in | N/A Brass | N/A Plain | QUOTE |
| 76701 | N/A Not Stocked | N/A 1 | N/A 1/4-20 | N/A .375 in | N/A .688 in | N/A .200 in | N/A Brass | N/A Plain | QUOTE |
| 76703 | N/A Not Stocked | N/A 1 | N/A 5/16-18 | N/A .490 in | N/A .813 in | N/A .257 in | N/A Brass | N/A Plain | QUOTE |
| 76704 | N/A Not Stocked | N/A 1 | N/A 3/8-16 | N/A .490 in | N/A .813 in | N/A .312 in | N/A Brass | N/A Plain | QUOTE |
Unit of Measure
1