
SPIROL United Kingdom
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
The Series 40 Through-Hole Moulded-In Brass Insert is symmetrical which eliminates having to orient the Insert as it is placed onto the core pin in the mould. Series 40 Inserts are made from free-machining brass and are available to order in a range of inch threads from 4-40 to 3/8-16. Alternatively, SPIROL’s standard Series 63 Moulded-In Inserts are made from 2024 aluminium, a lightweight, lead-free grade and offer superior resistance to torque and comparable pull out.
If you would like assistance in selecting the most appropriate Insert for your application, please contact SPIROL for complimentary technical support.
Unit of Measure
1
Item # |
Supply Status |
Units Per Package |
Thread Size |
Width Across Flats (F) |
Length (L) |
Minimum Minor Ø |
Material Type |
Finish |
Price per Package Unit |
|---|---|---|---|---|---|---|---|---|---|
| 76735 | N/A Not Stocked | N/A 1 | N/A 4-40 | N/A .250 in | N/A .219 in | N/A .086 in | N/A Brass | N/A Plain | QUOTE |
| 76737 | N/A Not Stocked | N/A 1 | N/A 6-32 | N/A .303 in | N/A .281 in | N/A .106 in | N/A Brass | N/A Plain | QUOTE |
| 76739 | N/A Not Stocked | N/A 1 | N/A 8-32 | N/A .303 in | N/A .281 in | N/A .136 in | N/A Brass | N/A Plain | QUOTE |
| 76726 | N/A Not Stocked | N/A 1 | N/A 10-24 | N/A .303 in | N/A .375 in | N/A .149 in | N/A Brass | N/A Plain | QUOTE |
| 76727 | N/A Not Stocked | N/A 1 | N/A 10-32 | N/A .303 in | N/A .375 in | N/A .159 in | N/A Brass | N/A Plain | QUOTE |
| 76729 | N/A Not Stocked | N/A 1 | N/A 1/4-20 | N/A .375 in | N/A .438 in | N/A .200 in | N/A Brass | N/A Plain | QUOTE |
| 76732 | N/A Not Stocked | N/A 1 | N/A 5/16-18 | N/A .490 in | N/A .562 in | N/A .257 in | N/A Brass | N/A Plain | QUOTE |
| 76733 | N/A Not Stocked | N/A 1 | N/A 3/8-16 | N/A .490 in | N/A .562 in | N/A .312 in | N/A Brass | N/A Plain | QUOTE |
Unit of Measure
1