
SPIROL United Kingdom
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
The Series 14 Long Inserts are the longer version of the Series 14 Short Inserts to provide higher resistance to torque and pull-out. The Series 14 Long Insert is designed for use in tapered holes which facilitates proper seating and maximises surface contact between the Insert and hole wall prior to the application of heat or ultrasonic vibration. The Series 14 Long Insert is available in metric threads ranging from M2 to M8.
If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info-uk@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!
Unit of Measure
1
Item # |
Supply Status |
Units Per Package |
Thread Size |
Overknurl Ø (A) |
Length (L) |
Material Type |
Finish |
Price per Box |
|---|---|---|---|---|---|---|---|---|
| 150799 | N/A Stocked | N/A 250 | N/A M2 x 0.4 | N/A 3.58 mm | N/A 4.78 mm | N/A Brass | N/A Plain | $58.69 |
| 151069 | N/A Stocked | N/A 250 | N/A M2.5 x 0.45 | N/A 4.42 mm | N/A 5.56 mm | N/A Brass | N/A Plain | $61.51 |
| 151070 | N/A Stocked | N/A 250 | N/A M3 x 0.5 | N/A 5.61 mm | N/A 6.35 mm | N/A Brass | N/A Plain | $67.06 |
| 151071 | N/A Stocked | N/A 250 | N/A M3.5 x 0.6 | N/A 5.61 mm | N/A 6.35 mm | N/A Brass | N/A Plain | $70.88 |
| 151072 | N/A Stocked | N/A 250 | N/A M4 x 0.7 | N/A 6.32 mm | N/A 7.92 mm | N/A Brass | N/A Plain | $78.78 |
| 151073 | N/A Stocked | N/A 200 | N/A M5 x 0.8 | N/A 8.38 mm | N/A 11.13 mm | N/A Brass | N/A Plain | $89.43 |
| 151074 | N/A Stocked | N/A 150 | N/A M6 x 1.0 | N/A 9.60 mm | N/A 12.70 mm | N/A Brass | N/A Plain | $91.87 |
| 151075 | N/A Stocked | N/A 150 | N/A M8 x 1.25 | N/A 11.91 mm | N/A 14.27 mm | N/A Brass | N/A Plain | $99.26 |
Unit of Measure
1