
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
The most common application for SPIROL’s tubular Spacer is when it is used to separate two components from each other by a distance equal to the length of the Spacer. SPIROL’s Spacers are designed for a clearance fit around a standard size screw or bolt that typically passes through the inner diameter (ID) of the Spacer to retain the assembly together.
SPIROL’s SP100 Standard Wall Spacer has a thinner wall compared to the SP150 Heavy Wall Spacer, and thus is typically used for lighter duty applications where clamp loads are low and a larger bearing surface is not required for the mating material. In other light duty applications, rather than using a bolt through the ID to secure the assembly, both ends of the tubular Spacer can be flared to capture the mating materials.
The standard offering for SPIROL’s SP100 Standard Wall inch Spacers accommodates screw and bolt diameters ranging in size from #4 - .750” (3/4) in lengths up to 4” - depending on the specific diameter.
Please select from the standard offering below. In addition to being able to purchase SPIROL’s SP100 Standard Wall Spacers online, you are also able to view or download 2D drawings and 3D models of our tubular Spacers. Simply select the item you want, then view or download the 2D drawing / 3D model in the required format.
If you don’t see what you are looking for in our standard offering (including size, material, finish, quantity, etc.), please feel free to configure your custom Spacer requirements. Due to SPIROL’s proprietary manufacturing method, any intermediate length can be made without special tooling.
If you have a high volume inquiry, or if you would like complimentary Application Engineering assistance , please feel free to contact SPIROL directly at info-uk@spirol.com or call any one of our global offices.
Specifications
Package Type |
N/A Box |
Units per Box |
N/A 50 |
Duty |
N/A Standard Wall |
I.D. (Min) |
N/A .385 in |
I.D. (Max) |
N/A .395 in |
Length |
N/A 3.250 in |
Length Tolerance |
N/A ±.015 in |
Material Thickness (Ref) |
N/A .048 in |
OD (Ref) |
N/A .486 in |
Material Type |
N/A Low Carbon Steel |
Material Grade |
N/A
UNS G10060 / UNS G10080 / UNS G10100 DC04 (1.0338) / DC03 (1.0347) / DC01 (1.0330) |
Finish |
N/A ArmorGalv® |
Weight Per Piece |
N/A 0.029216782 kg0.064411991 lb |
Order Processing Note |
N/A A SPIROL Representative will contact you upon receipt of your RFQ to confirm pricing and availability. |