
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
Press-In Inserts are designed to be pressed into the plastic hole without melting the plastic prior to installation. Press-In Inserts offer rapid installation with no specialised equipment and achieve good overall joint performance
The Series 51 Inserts are the headed version of the Series 50. The head provides a larger bearing surface for the mating assembly is also suitable for pull-through applications where high pull-out force is a requirement. Series 51 Inserts are available in thread sizes ranging from M2 to M8.
If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info-uk@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!
Specifications
Package Type |
N/A Bag |
Units Per Package |
N/A 250 |
Supply Status |
N/A Stocked |
Thread Size |
N/A M4 x 0.7 |
Overknurl Ø (A Ref.) |
N/A 5.77 mm |
Head Ø (H) |
N/A 7.06 mm |
Head Thickness (T) |
N/A 0.84 mm |
Length (L) |
N/A 4.70 mm |
Pilot Ø (P) |
N/A 5.44 mm |
Rec. Hole Ø |
N/A 5.51 mm |
Rec. Hole Ø Tolerance |
N/A +0.08/-0.00 mm |
Material Type |
N/A Brass |
Material Grade |
N/A
ASTM B16 UNS C36000 EN 12164 CW603N CuZn36Pb3 |
Finish |
N/A Plain |
Weight Per Piece |
N/A 0.0006888 kg0.0015188 lb |
Order Processing Note |
N/A Orders typically ship in 2-3 business days. Orders received after 3pm GMT will be processed on the next business day. |