
SPIROL United Kingdom
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
17 Princewood Road
Corby, Northants NN17 4ET
United Kingdom
Website: www.spirol.com
Press-In Inserts are designed to be pressed into the plastic hole without melting the plastic prior to installation. Press-In Inserts offer rapid installation with no specialised equipment and achieve good overall joint performance
SPIROL’s Series 50 Inserts are symmetrical with generous pilots. This series is available in thread sizes that range from M2 to M8.
If you don’t see what you are looking for in our standard offering (including thread size, length, quantity, etc.), please feel free to contact SPIROL directly at info-uk@spirol.com or call any one of our global offices for complimentary Application Engineering assistance!
Unit of Measure
Specifications
Package Type |
N/A Bag |
Units Per Package |
N/A 200 |
Supply Status |
N/A Stocked |
Thread Size |
N/A M8 x 1.25 |
Overknurl Ø (A Ref.) |
N/A 9.75 mm |
Length (L) |
N/A 9.53 mm |
Pilot Ø (P) |
N/A 9.42 mm |
Rec. Hole Ø |
N/A 9.50 mm |
Rec. Hole Ø Tolerance |
N/A +0.08/-0.00 mm |
Material Type |
N/A Brass |
Material Grade |
N/A
ASTM B16 UNS C36000 EN 12164 CW603N CuZn36Pb3 |
Finish |
N/A Plain |
Weight Per Piece |
N/A 0.0023829 kg0.0052544 lb |
Order Processing Note |
N/A Orders typically ship in 2-3 business days. Orders received after 3pm GMT will be processed on the next business day. |